您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Elbow external thread - Sanitary
BRUGG Pipes
ACCESSORIES
Connectors
Screwed connectors
Powered by
CAD模型選擇
{brugg/zubehoer/anschlussverbindungen/schraubverbindungen/winkel_aussengewinde_sanitaer.prj},{NB=1090139(300)},{SC=Sanitaer },{PT=Fitting},{SU=Stueck},{SO=Schraubfitting mit Aussengewinde Winkel},{ADI=Keine},{ARTNR=1090139},{LOD=300},{RPEX=32},{DN=25},{AM1=32},{WS1=4.4},{AM3=1''},{W=0.37},{ET=95},{EID=10},{WI=90},{BE=PEX/PE-Schraubverbindung Aussengewinde Winkelstueck 90° D= 25x2.3 - AG 3/4\" mm SDR11 Messing entzinkungsbestaendig},{MAT=Messing},{L=77},{B=48},{T=64},{VOL=0.201},{NORM=ISO 15875-5},{URL=https://www.bruggpipes.com/calpex-anschlussverbindungen/}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SC
System classification
ⁿ/ₐ
PT
Type of pipe
ⁿ/ₐ
SU
Sales unit
ⁿ/ₐ
SO
Range
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
RPEX
ØPEX
[mm]
DN
[mm]
AM1
Outer diameter d1
[mm]
AM3
Outer diameter d2
[Inch]
W
Weight
[kg/Pcs]
ET
Operating temperature
[°C]
EID
Operational pressure
[bar]
WI
Angle
[°]
BE
Description
ⁿ/ₐ
MAT
Material properties
ⁿ/ₐ
L
Length
[mm]
B
Wide
[mm]
T
Height
[mm]
VOL
Volume
[l/m]
NORM
Norms
ⁿ/ₐ
1090139
Sanitary
Fitting
Piece
Screw fitting with extern...
1090139
32
25
32
1''
0.37
95
10
90
PEX/PE-elbow 90° screw co...
Brass
77
48
64
0.201
ISO 15875-5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表