您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Elbow, male conical XC5
Metalwork
Fittings and Accessories
Fitting and Accessories INOX
Quick Fittings Series XC
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fitting_and_accessories_inox/quick_fittings/elb_mal_con_xc5.prj},{NB=2305002X},{CODE=2305002X},{REF=XC5},{DI=6/4},{F=1/4},{FNDM=13.716},{CH=10},{CH1=12},{P=11.0},{L=21.5},{L1=23.0},{D=3.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
ⁿ/ₐ
CH
[mm]
CH1
[mm]
P
[mm]
L
[mm]
L1
[mm]
D
[mm]
2305001X
2305001X
XC5
6/4
1/8
10
12
7.5
17.0
23.0
3.0
2305002X
2305002X
XC5
6/4
1/4
10
12
11.0
21.5
23.0
3.0
2305003X
2305003X
XC5
8/6
1/8
10
14
7.5
17.0
23.0
5.0
2305004X
2305004X
XC5
8/6
1/4
10
14
11.0
21.5
23.0
5.0
2305006X
2305006X
XC5
10/8
1/4
10
16
11.0
21.5
25.5
6.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表