您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
eLLK 92 LED NE - Ex-self-contained pole mounting emergency light fitting with LED module for zone 1/21
Cooper Crouse-Hinds EU
Lighting
Lineare luminaires
eLLK/M 92 Zone 1, 21, 2, 22, CSA
Powered by
CAD模型選擇
{coopercrousehinds_eu/b_area_illumination/b_1_lineare_luminaires/b_1_1_ellk/ex_notleuchte_1_21_asmtab.prj},{NB=12260586611_(1)},{IDNR=12260586611},{PRAX=94},{TYPE=LED 400, 2/6-2M},{NT=Ex-self-contained emergency light fitting with LED module for zone 1/21},{T1=Marking accd. to 2014/34/EU: <Ex> II 2 G Ex de mb ib IIC T4 Gb / <Ex> II 2 D Ex tb IIIC T80 °C Db},{T2=EC-Type Examination Certificate: BVS 09 ATEX E 034},{T3=IECEx Certificate of Conformity: IECEx BVS 09.0033},{T4=permissible ambient temperature: -25 °C up to +45 °C},{T5=Rated voltage: 220 - 254 V AC},{T8=Luminous flux in emergency operation (1.5 h, one lamp): 1095 lm},{T9=Rated luminous flux of the luminaire: 2300 lm},{T10=Degree of protection accd. to EN 60529: IP66},{LOD=1},{AUS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
IDNR
Article number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
NT
Description
ⁿ/ₐ
T1
Marking accd. to 2014/34/EU
ⁿ/ₐ
T2
EC-Type Examination Certificate
ⁿ/ₐ
T3
IECEx Certificate of Conformity
ⁿ/ₐ
T4
Permissible ambient temperature
ⁿ/ₐ
T5
Rated voltage
ⁿ/ₐ
T8
Luminous flux in emergency operation
ⁿ/ₐ
T9
Rated luminous flux of the lamp
ⁿ/ₐ
T10
Degree of protection accd. to EN 60529
ⁿ/ₐ
T11
No. cable glands / threads
ⁿ/ₐ
T12
Connecting terminals
ⁿ/ₐ
T13
Enclosure material
ⁿ/ₐ
T14
Weight
ⁿ/ₐ
T15
Enclosure colour
ⁿ/ₐ
T16
Product description
ⁿ/ₐ
TP
Text for product group
ⁿ/ₐ
12260585101
12260585101
LED 400, 1/6-1
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 - 254 V AC
(1.5 h, one lamp) 1095 lm
2300 lm
IP66
2 x M25 cable gland
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
11.7 kg
RAL 7035 light gray
eLLK 92 LED 400 NE 4000 K...
Emergency lighting lumina...
12260585103
12260585103
LED 400, 2/6-2
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 - 254 V AC
(1.5 h, one lamp) 1095 lm
2300 lm
IP66
2 x M25 cable gland, 2 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
10 kg
RAL 7035 light gray
eLLK 92 LED 400 NE 4000 K...
Emergency lighting lumina...
12260585109
12260585109
LED 400, 1/6-1M
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 - 254 V AC
(1.5 h, one lamp) 1095 lm
2300 lm
IP66
1 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
10 kg
RAL 7035 light gray
eLLK 92 LED 400 NE 4000 K...
Emergency lighting lumina...
12260585111
12260585111
LED 400, 2/6-2M
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 - 254 V AC
(1.5 h, one lamp) 1095 lm
2300 lm
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
10 kg
RAL 7035 light gray
eLLK 92 LED 400 NE 4000 K...
Emergency lighting lumina...
12260585609
12260585609
LED 400, 1/6-1M
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 - 254 V AC
(1.5 h, one lamp) 1095 lm
2300 lm
IP66
2 x M25 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
10 kg
RAL 7035 light gray
eLLK 92 LED 400 NE 4000 K...
Emergency lighting lumina...
12260585611
12260585611
LED 400, 2/6-2M
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 - 254 V AC
(1.5 h, one lamp) 1095 lm
2300 lm
IP66
4 x M25 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
10 kg
RAL 7035 light gray
eLLK 92 LED 400 NE 4000 K...
Emergency lighting lumina...
12260586101
12260586101
LED 400, 1/6-1, 2
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 - 254 V AC
(1.5 h, one lamp) 1095 lm
2300 lm
IP66
2 x M25 cable gland
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
11.7 kg
RAL 7035 light gray
eLLK 92 LED 400 NE 5600 K...
Emergency lighting lumina...
12260586103
12260586103
LED 400, 2/6-2, 2
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 - 254 V AC
(1.5 h, one lamp) 1095 lm
2300 lm
IP66
2 x M25 cable gland, 2 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
10 kg
RAL 7035 light gray
eLLK 92 LED 400 NE 5600 K...
Emergency lighting lumina...
12260586109
12260586109
LED 400, 1/6-1M
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 - 254 V AC
(1.5 h, one lamp) 1095 lm
2300 lm
IP66
1 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
10 kg
RAL 7035 light gray
eLLK 92 LED 400 NE 5600 K...
Emergency lighting lumina...
12260586111
12260586111
LED 400, 2/6-2M
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 - 254 V AC
(1.5 h, one lamp) 1095 lm
2300 lm
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
10 kg
RAL 7035 light gray
eLLK 92 LED 400 NE 5600 K...
Emergency lighting lumina...
12260586609
12260586609
LED 400, 1/6-1M,
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 - 254 V AC
(1.5 h, one lamp) 1095 lm
2300 lm
IP66
2 x 25 metal thread with ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
10 kg
RAL 7035 light gray
eLLK 92 LED 400 NE 5600 K...
Emergency lighting lumina...
12260586611
12260586611
LED 400, 2/6-2M
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 - 254 V AC
(1.5 h, one lamp) 1095 lm
2300 lm
IP66
4 x M25 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
10 kg
RAL 7035 light gray
eLLK 92 LED 400 NE 5600 K...
Emergency lighting lumina...
12261585101
12261585101
LED 800, 1/6-1
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 V - 254 V AC
(1.5 h, one lamp) 1400 lm
4330 lm
IP66
2 x M25 cable gland
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
14.8 kg
RAL 7035 light gray
eLLK 92 LED 800 NE 4000 K...
Emergency lighting lumina...
12261585103
12261585103
LED 800, 2/6-2
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 V - 254 V AC
(1.5 h, one lamp) 1400 lm
4330 lm
IP66
2 x M25 cable gland, 2 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
12 kg
RAL 7035 light gray
eLLK 92 LED 800 NE 4000 K...
Emergency lighting lumina...
12261585109
12261585109
LED 800, 1/6-2
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 V - 254 V AC
(1.5 h, one lamp) 1400 lm
4330 lm
IP66
1 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
12 kg
RAL 7035 light gray
eLLK 92 LED 800 NE 4000 K...
Emergency lighting lumina...
12261585111
12261585111
LED 800, 2/6-2M
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 V - 254 V AC
(1.5 h, one lamp) 1400 lm
4330 lm
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
12 kg
RAL 7035 light gray
eLLK 92 LED 800 NE 4000 K...
Emergency lighting lumina...
12261585609
12261585609
LED 800, 1/6-2
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 V - 254 V AC
(1.5 h, one lamp) 1400 lm
4330 lm
IP66
2 x M25 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
12 kg
RAL 7035 light gray
eLLK 92 LED 800 NE 4000 K...
Emergency lighting lumina...
12261585611
12261585611
LED 800, 2/6-2M
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 V - 254 V AC
(1.5 h, one lamp) 1400 lm
4330 lm
IP66
4 x M25 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
12 kg
RAL 7035 light gray
eLLK 92 LED 800 NE 4000 K...
Emergency lighting lumina...
12261586101
12261586101
LED 800, 1/6-1
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 V - 254 V AC
(1.5 h, one lamp) 1400 lm
4330 lm
IP66
2 x M25 cable gland
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
14.8 kg
RAL 7035 light gray
eLLK 92 LED 800 NE 5600 K...
Emergency lighting lumina...
12261586103
12261586103
LED 800, 2/6-2
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 V - 254 V AC
(1.5 h, one lamp) 1400 lm
4330 lm
IP66
2 x M25 cable gland, 2 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
12 kg
RAL 7035 light gray
eLLK 92 LED 800 NE 5600 K...
Emergency lighting lumina...
12261586109
12261586109
LED 800, 1/6-2
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 V - 254 V AC
(1.5 h, one lamp) 1400 lm
4330 lm
IP66
1 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
12 kg
RAL 7035 light gray
eLLK 92 LED 800 NE 5600 K...
Emergency lighting lumina...
12261586111
12261586111
LED 800, 2/6-2M
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 V - 254 V AC
(1.5 h, one lamp) 1400 lm
4330 lm
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
12 kg
RAL 7035 light gray
eLLK 92 LED 800 NE 5600 K...
Emergency lighting lumina...
12261586609
12261586609
LED 800, 1/6-2
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 V - 254 V AC
(1.5 h, one lamp) 1400 lm
4330 lm
IP66
2 x M25 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
12 kg
RAL 7035 light gray
eLLK 92 LED 800 NE 5600 K...
Emergency lighting lumina...
12261586611
12261586611
LED 800, 2/6-2M
Ex-self-contained emergen...
<Ex> II 2 G Ex de mb ib I...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +45 °C
220 V - 254 V AC
(1.5 h, one lamp) 1400 lm
4330 lm
IP66
4 x M25 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
12 kg
RAL 7035 light gray
eLLK 92 LED 800 NE 5600 K...
Emergency lighting lumina...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表