您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
EN 598.2 B - Revolving Handles with Threaded Bolt Inch
JW Winco
1.0 Operating parts
1.1 Operating with handles and knobs
Revolving handles
EN 298
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_1/revolving_handles/en298/en598_2_inch.prj},{NB=Revolving Handle EN 598.2-KU-21-5/16x18-B},{PARTNUMBER=EN 598.2-KU-21-5/16x18-B},{ITEMID=5TBP4},{D1=21},{D2=5/16x18},{D4=17},{L1=50},{L2=15},{L3=0.5},{L6=10},{AF=5},{D22=5/16x18},{D2X=7.9375},{THRL=13.110},{H1=7.110},{H2=10.760},{L4X=24.380},{R=24.520},{L5=23.880},{H3=17.020},{SW=10.760},{WEIGHT=0.0530},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails},{X=5.000},{Y=7.650},{CH=0.500},{C=0.5},{C1=0.6},{R45=20.5},{XY=62.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
[Inch]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
AF
Int. Hexagon A/F
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Revolving Handle EN 598.2...
EN 598.2-KU-18-1/4x20-B
18
1/4x20
15
40
13
0.3
4
0.0290
84879090
YES
Revolving Handle EN 598.2...
EN 598.2-KU-21-5/16x18-B
21
5/16x18
17
50
15
0.5
5
0.0530
84879090
YES
Revolving Handle EN 598.2...
EN 598.2-KU-23-5/16x18-B
23
5/16x18
19
65
17
0.5
6
0.0860
84879090
YES
Revolving Handle EN 598.2...
EN 598.2-KU-26-3/8x16-B
26
3/8x16
21
80
18
0.5
6
0.1300
84879090
YES
Revolving Handle EN 598.2...
EN 598.2-KU-28-3/8x16-B
28
3/8x16
22
90
18
0.5
8
0.1740
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表