您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Enorm 1-Z-E
EMUGE-FRANKEN
EMUGE
M/C Tap
EG-UNC
EMUGE-Z
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/eg-unc/emuge-z/enorm201-z-e.prj},{NB=B0513500.5614},{SHA256=j3bCDSz75x9qx2Vrg6MTcE0xgAVma2KJtPBWezWwS40=},{INAME=B0513500_5614_gen},{NAME=B0513500_5614_gen},{DOC=enorm201-z-e/b0513500_5614.pdf},{J21=B0513500.5614},{J22=En.1-Z/E},{J3=E},{BLD=2},{H3=HSSE},{J6=ZYL00602105},{A1=EG-UNC},{A21=5.197},{A23=8},{A22=0.1640},{A24=},{A3=0.794},{A4=32},{A5=2B},{A8=4.9},{B2=30},{B3=80},{C11=ZYL},{C12=21},{C2=60},{C3=6.0},{C31=h9},{D2=R},{D7=0.014},{F1=R},{G3=E},{H11=HSS-E},{H22=0},{H5=--},{NSM=DIN4000-80},{DXF=enorm201-z-e/b0513500_5614.dxf},{XML=enorm201-z-e/b0513500_5614.xml},{CSV=enorm201-z-e/b0513500_5614.csv},{STP=enorm201-z-e/b0513500_5614_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A23
Thread Diameter Size
ⁿ/ₐ
A22
Thread Diameter Inch
[Inch]
A24
Thread Diameter Fractional
ⁿ/ₐ
A3
Thread Pitch
[mm]
A4
Threads per Inch
ⁿ/ₐ
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B2
Usable Length
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
B0513500.5611
B0513500.5611
En.1-Z/E
E
2
HSSE
ZYL00452105
EG-UNC
3.671
4
0.1120
0.635
40
2B
3.4
21
63
ZYL
21
45
4.5
h9
R
0.006
R
E
HSS-E
0
--
DIN4000-80
B0513500.5613
B0513500.5613
En.1-Z/E
E
2
HSSE
ZYL00602105
EG-UNC
4.536
6
0.1380
0.794
32
2B
4.9
25
70
ZYL
21
60
6.0
h9
R
0.012
R
E
HSS-E
0
--
DIN4000-80
B0513500.5614
B0513500.5614
En.1-Z/E
E
2
HSSE
ZYL00602105
EG-UNC
5.197
8
0.1640
0.794
32
2B
4.9
30
80
ZYL
21
60
6.0
h9
R
0.014
R
E
HSS-E
0
--
DIN4000-80
B0513500.5615
B0513500.5615
En.1-Z/E
E
2
HSSE
ZYL00702105
EG-UNC
6.200
10
0.1900
1.058
24
2B
5.5
30
80
ZYL
21
70
7.0
h9
R
0.019
R
E
HSS-E
0
--
DIN4000-80
B0513500.5617
B0513500.5617
En.1-Z/E
E
2
HSSE
ZYL00802105
EG-UNC
8.002
0.2500
1/4
1.270
20
2B
6.2
35
90
ZYL
21
0080
8.0
h9
R
0.028
R
E
HSS-E
0
--
DIN4000-80
B0513500.5618
B0513500.5618
En.1-Z/E
E
2
HSSE
ZYL01002105
EG-UNC
9.771
0.3125
5/16
1.411
18
2B
8.0
39
100
ZYL
21
0100
10.0
h9
R
0.049
R
E
HSS-E
0
--
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Enorm 1-Z-E
EMUGE-FRANKEN
23.11.2017
Enorm 1-Z-E-TIN
EMUGE-FRANKEN
23.11.2017
Enorm 2-Z-E-TIN
EMUGE-FRANKEN
23.11.2017
Enorm 1-AL-GLT-8
EMUGE-FRANKEN
23.11.2017
Enorm 1-STEEL
EMUGE-FRANKEN
23.11.2017
Rekord 1B-VA-NT
EMUGE-FRANKEN
23.11.2017
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表