您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Enorm 1-Z-E-TIN
EMUGE-FRANKEN
EMUGE
M/C Tap
UNF
EMUGE-Z
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/unf/emuge-z/enorm201-z-e-tin.prj},{NB=B0513700.5040},{SHA256=0f1Gl0sZSgzG/+/xVIVXJr8umkSw7uRBr8eIDjLbTbo=},{INAME=B0513700_5040_gen},{NAME=B0513700_5040_gen},{DOC=enorm201-z-e-tin/b0513700_5040.pdf},{J21=B0513700.5040},{J22=En.1-Z/E-TIN},{J3=E},{BLD=2},{H3=HSSE},{J6=ZYL00452105},{A1=UNF},{A23=8},{A21=4.166},{A22=0.1640},{A24=},{A3=0.706},{A4=36},{A5=2B},{A8=3.4},{B2=21},{B3=63},{C11=ZYL},{C12=21},{C2=45},{C3=4.5},{C31=h9},{D2=R},{D7=0.006},{F1=R},{G3=E},{H11=HSS-E},{H22=0},{H5=TIN},{NSM=DIN4000-80},{DXF=enorm201-z-e-tin/b0513700_5040.dxf},{XML=enorm201-z-e-tin/b0513700_5040.xml},{CSV=enorm201-z-e-tin/b0513700_5040.csv},{STP=enorm201-z-e-tin/b0513700_5040_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A23
Thread Diameter Size
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A22
Thread Diameter Inch
[Inch]
A24
Thread Diameter Fractional
ⁿ/ₐ
A3
Thread Pitch
[mm]
A4
Threads per Inch
ⁿ/ₐ
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B2
Usable Length
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
B0513700.5037
B0513700.5037
En.1-Z/E-TIN
E
2
HSSE
ZYL00352105
UNF
4
2.845
0.1120
0.529
48
2B
2.7
18
56
ZYL
21
35
3.5
h9
R
0.003
R
E
HSS-E
0
TIN
DIN4000-80
B0513700.5039
B0513700.5039
En.1-Z/E-TIN
E
2
HSSE
ZYL00402105
UNF
6
3.505
0.1380
0.635
40
2B
3.0
20
56
ZYL
21
40
4.0
h9
R
0.004
R
E
HSS-E
0
TIN
DIN4000-80
B0513700.5040
B0513700.5040
En.1-Z/E-TIN
E
2
HSSE
ZYL00452105
UNF
8
4.166
0.1640
0.706
36
2B
3.4
21
63
ZYL
21
45
4.5
h9
R
0.006
R
E
HSS-E
0
TIN
DIN4000-80
B0513700.5041
B0513700.5041
En.1-Z/E-TIN
E
2
HSSE
ZYL00602105
UNF
10
4.826
0.1900
0.794
32
2B
4.9
25
70
ZYL
21
60
6.0
h9
R
0.012
R
E
HSS-E
0
TIN
DIN4000-80
B0513700.5043
B0513700.5043
En.1-Z/E-TIN
E
2
HSSE
ZYL00702105
UNF
6.350
0.2500
1/4
0.907
28
2B
5.5
30
80
ZYL
21
70
7.0
h9
R
0.019
R
E
HSS-E
0
TIN
DIN4000-80
B0513700.5044
B0513700.5044
En.1-Z/E-TIN
E
2
HSSE
ZYL00802105
UNF
7.938
0.3125
5/16
1.058
24
2B
6.2
35
90
ZYL
21
0080
8.0
h9
R
0.029
R
E
HSS-E
0
TIN
DIN4000-80
B0513700.5045
B0513700.5045
En.1-Z/E-TIN
E
2
HSSE
ZYL01002105
UNF
9.525
0.3750
3/8
1.058
24
2B
8.0
35
90
ZYL
21
0100
10.0
h9
R
0.042
R
E
HSS-E
0
TIN
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表