您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
EP1G73
Comepi
Limit Switches
EP
Powered by
CAD模型選擇
{comepi/limit_switch/ep/ep1g73.prj},{NB=EP1G73XUP},{CODE=EP1G73XUP},{WIDTH=30},{UI=300},{GINQ=3},{ITH=10},{CTOCTO=10},{FREQCOMM=3600},{RESCONT=25},{MECC=10},{B10D=20},{SHA256=X0ZYCwyRySKy7AN/jagCQOT3ZqzOF3XjX0aiDQYEqMQ=},{INAME=ep1g73xup},{NAME=ep1g73xup},{NNCUSTOM=EP1G73},{NTCUSTOM=EP1G73},{NBCUSTOM=EP1G73XUP},{LINACUSTOM=EP1G73XUP},{STEPFILE=STP_EP1_G73U},{PNGFILE=ep1g73.png},{DWGFILE=EP1_G73_X},{MATCASING=Termoplastico rinforzato},{INLETS=Precablato con cavo PUR posa mobile 4x0.75 - Lunghezza da 1m a 12m},{IP=IP67},{ACT=Asta regolabile in nylon (ř6mm)},{MATHEAD=Metallo},{CONTACTS=Contatti non sovrapposti ad azione lenta (1NO + 1NC)},{APP=UL - EAC},{DIR=LVD - 2014/35/EU},{STDR=IEC 60947-5-1 / EN 60947-5-1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
MATCASING
Casing Material
ⁿ/ₐ
WIDTH
Width
[mm]
INLETS
Electrical connections
ⁿ/ₐ
IP
IP Degree of Protection
ⁿ/ₐ
ACT
Operating head
ⁿ/ₐ
MATHEAD
Head Material
ⁿ/ₐ
CONTACTS
Microswitch
ⁿ/ₐ
APP
Approvals
ⁿ/ₐ
DIR
Reference Directives
ⁿ/ₐ
STDR
Reference regulations
ⁿ/ₐ
TEMP
Operating Temperatures
[°C]
TEMPSTOCK
Stock Temperatures
[°C]
SHOCK
Protection against electrical shocks
ⁿ/ₐ
UI
Rated Insulating Voltage Ui
[V]
GINQ
Pollution Degree
ⁿ/ₐ
UL508
Contact rating secondo UL508
ⁿ/ₐ
UIMPCONT
Rated impulsive voltage
[kV]
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
[A (θ < 40°C)]
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
[A]
IEAC
Rated Operational Current Ie - AC-15 (50-60 Hz)
[Vac - A]
IEDC
Rated Operational Current DC-13
[Vdc - A]
FREQCOMM
Max. switching frequency
[Cicli/h]
RESCONT
Resistance Between Contacts
[mΩ]
TERMN
Connecting Terminals
ⁿ/ₐ
CABLESIN
Connecting Cables Dimensions
[mm²]
PROT
Protective Conductor Terminal
ⁿ/ₐ
MARK
Marking Terminals
ⁿ/ₐ
MECC
Mechanical durability (Millions of operations)
ⁿ/ₐ
B10D
B10d (million of operations)
ⁿ/ₐ
EP1G73X2U
EP1G73X2U
Reinforced thermoplastic
30
Pre-wired with UL cable 4...
67
Adjustable nylon rod (dia...
Metal
Slow action contacts (2NC...
CE, UL, CCC, EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-40°C … + 70°C
Classe II
250
3
B300 - R301
2.5
4
4
24V - 4A / 240V 3A
24V - 2A / 250V - 0,4A
3600
25
PVC cable 4x0.75
/
/
NC nero/nero blu/marrone
10
20
EP1G73X4U
EP1G73X4U
Reinforced thermoplastic
30
Pre-wired with UL cable 8...
67
Adjustable nylon rod (dia...
Metal
Slow action contacts (2NC...
CE, UL, CCC, EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-40°C … + 70°C
Classe II
250
3
C300 - R300
2.5
4
4
24V - 4A / 240V 3A
24V - 2A / 250V - 0,4A
3600
25
PVC cable 8x0.5
/
/
NC grigio/marrone rosso/...
10
20
EP1G73XA
EP1G73XA
Reinforced thermoplastic
30
Pre-wired with AMP connec...
IP67
Adjustable nylon rod ∅6
Metal
Non-overlapping slow acti...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-40°C … + 70°C
Classe II
250
3
Class II
2.5
4
4
24V - 4A / 120V - 4A / 24...
24V - 2.8A / 125V - 0.55A...
3600
25
AMP connector male - 4 po...
/
/
/
10
20
EP1G73XHF
EP1G73XHF
Reinforced thermoplastic
30
Pre-wired with PUR Haloge...
IP67
Adjustable nylon rod ∅6
Metal
Non-overlapping slow acti...
cULus - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-40°C … + 70°C
Classe II
300
3
B300 - R301
4
10
10
24V - 10A / 120V - 6A / 2...
24V - 2.8A / 125V - 0.55A...
3600
25
4x0.75 PUR Halogen Free c...
/
/
NC black/black NO blue/br...
10
20
EP1G73XM
EP1G73XM
Reinforced thermoplastic
30
Pre-wired with M12 connec...
IP67
Adjustable nylon rod ∅6
Metal
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-40°C … + 70°C
Classe II
250
3
Class II
2.5
4
4
24V - 4A / 120V - 4A / 24...
24V - 2.8A / 125V - 0.55A...
3600
25
4 poles M12 male connecto...
/
/
PIN NC: 1-2 / PIN NO: 3-4
10
20
EP1G73XU
EP1G73XU
Reinforced thermoplastic
30
Pre-wired with UL cable 4...
IP67
Adjustable nylon rod ∅6
Metal
Non-overlapping slow acti...
cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-40°C … + 70°C
Classe II
400
3
B300 - R301
4
10
10
24V - 10A / 120V - 6A / 2...
24V - 2.8A / 125V - 0.55A...
3600
25
PVC cable 4x0.75
/
/
NC black/black NO blue/br...
10
20
EP1G73XUP
EP1G73XUP
Reinforced thermoplastic
30
Pre-wired with PUR Dynami...
IP67
Adjustable nylon rod ∅6
Metal
Non-overlapping slow acti...
UL - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-40°C … + 70°C
Classe II
300
3
B300 - R301
4
10
10
24V - 10A / 120V - 6A / 2...
24V - 2.8A / 125V - 0.55A...
3600
25
PUR cable 4x0.75
/
/
NC black/black NO blue/br...
10
20
EP1G73Z2U
EP1G73Z2U
Reinforced thermoplastic
30
Pre-wired with UL cable 4...
67
Adjustable nylon rod (dia...
Metal
Snap action contacts (2NC...
CE, UL, CCC, EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-40°C … + 70°C
Classe II
250
3
B300 - R301
2.5
4
4
24V - 4A / 240V 3A
24V - 2A / 250V - 0,4A
3600
25
PVC cable 4x0.75
/
/
NC nero/nero blu/marrone
10
20
EP1G73Z4U
EP1G73Z4U
Reinforced thermoplastic
30
Pre-wired with UL cable 8...
67
Adjustable nylon rod (dia...
Metal
Snap contact (2NC+2NO)
CE, UL, CCC, EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-40°C … + 70°C
Classe II
250
3
C300 - R300
2.5
4
4
24V - 4A / 240V 3A
24V - 2A / 250V - 0,4A
3600
25
PVC cable 8x0.5
/
/
NC grigio/marrone rosso/...
10
20
EP1G73ZA
EP1G73ZA
Reinforced thermoplastic
30
Pre-wired with AMP connec...
IP67
Adjustable nylon rod ∅6
Metal
Snap action contacts (1NO...
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-40°C … + 70°C
Classe II
250
3
Class II
2.5
4
4
24V - 4A / 120V - 4A / 24...
24V - 2.8A / 125V - 0.55A...
3600
25
AMP connector male - 4 po...
/
/
/
10
20
EP1G73ZHF
EP1G73ZHF
Reinforced thermoplastic
30
Pre-wired with PUR Haloge...
IP67
Adjustable nylon rod ∅6
Metal
Snap action contacts (1NO...
cULus - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-40°C … + 70°C
Classe II
300
3
B300 - R301
4
10
10
24V - 10A / 120V - 6A / 2...
24V - 2.8A / 125V - 0.55A...
3600
25
4x0.75 PUR Halogen Free c...
/
/
NC black/black NO blue/br...
10
20
EP1G73ZM
EP1G73ZM
Reinforced thermoplastic
30
Pre-wired with M12 connec...
IP67
Adjustable nylon rod ∅6
Metal
Snap action contacts (1NO...
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-40°C … + 70°C
Classe II
250
3
Class II
2.5
4
4
24V - 4A / 120V - 4A / 24...
24V - 2.8A / 125V - 0.55A...
3600
25
4 poles M12 male connecto...
/
/
PIN NC: 1-2 / PIN NO: 3-4
10
20
EP1G73ZU
EP1G73ZU
Reinforced thermoplastic
30
Pre-wired with UL cable 4...
IP67
Adjustable nylon rod ∅6
Metal
Snap action contacts (1NO...
cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-40°C … + 70°C
Classe II
400
3
B300 - R301
4
10
10
24V - 10A / 120V - 6A / 2...
24V - 2.8A / 125V - 0.55A...
3600
25
PVC cable 4x0.75
/
/
NC black/black NO blue/br...
10
20
EP1G73ZUP
EP1G73ZUP
Reinforced thermoplastic
30
Pre-wired with PUR Dynami...
IP67
Adjustable nylon rod ∅6
Metal
Snap action contacts (1NO...
UL - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25°C … +70°C
-40°C … + 70°C
Classe II
300
3
B300 - R301
4
10
10
24V - 10A / 120V - 6A / 2...
24V - 2.8A / 125V - 0.55A...
3600
25
PUR cable 4x0.75
/
/
NC black/black NO blue/br...
10
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EP1G74
Comepi
08.05.2024
EP1G93
Comepi
08.05.2024
EP1G92
Comepi
08.05.2024
EP2G12
Comepi
08.05.2024
EP1G75
Comepi
08.05.2024
EP2G11
Comepi
08.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表