您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: 君帆
Created: 02.09.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
君帆
FA - Head rectangular flange
君帆
油壓產品
標準柱型油缸(HC系列)
HC210 高壓柱型油缸
Powered by
CAD模型選擇
{jufan/oil_pressure_product/hc_series/hc210/hc210_fa.prj},{NB=125_fa},{BORE=125},{MM=70},{KK1=64.0},{KK2=2.000},{A=75},{B=95},{D=22},{D1=22},{E=190},{F=37},{H=105},{W=45},{I=13},{J=77},{K=52},{P=159},{P1=159},{Q=25},{S1=65},{S=65},{T=33},{Y=50},{Z=25},{DDD=26},{DDP=1.5},{EE=1},{EE1=33.249},{LF=267},{LZ=325},{RR=145},{LW=19},{L=5},{M=30},{V=80},{SW=75},{LI=20},{OD=114},{NW=30},{NM=15},{NH=5.0},{NC=3},{R=145},{EF=205},{FB=33},{TF=270},{UF=330},{LBH=60},{N=18},{G5=2},{G6=3.0},{B1=17.000},{B2=9.800},{B3=6.000},{B4=4.000},{B5=3.000},{B6=3.000},{B7=3.000},{B8=2.000},{C=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BORE
bore
[mm]
MM
[mm]
KK1
bore C class
[mm]
KK2
bore C class
[mm]
A
[mm]
B
[mm]
D
C class
ⁿ/ₐ
D1
C class
[mm]
E
[mm]
F
[mm]
H
[mm]
W
[mm]
I
[mm]
J
[mm]
K
[mm]
P
[mm]
P1
[mm]
Q
[mm]
S1
C class
[mm]
S
[mm]
T
[mm]
Y
[mm]
Z
[mm]
DDD
[mm]
DDP
[mm]
EE
ⁿ/ₐ
EE1
[mm]
LF
[mm]
LZ
[mm]
RR
[mm]
LW
[mm]
L
[mm]
M
[mm]
V
[mm]
SW
[mm]
LI
[mm]
OD
Outside diameter
[mm]
NW
nut width
[mm]
NM
nut thickness
[mm]
NH
nut high
[mm]
NC
chamfer
[mm]
R
FA
[mm]
EF
FA
[mm]
FB
FA
[mm]
TF
FA
[mm]
UF
FA
[mm]
LBH
[mm]
N
CA
[mm]
G5
[mm]
G6
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
C
[mm]
40_fa
40
25
20.0
1.500
25
40
14
14
70
15
64
30
12
47
32
98
98
13
19
19
13
30
15
12
1.5
3/8
16.662
156
184
50
19
5
20
38
36
11
42
14
8
2.5
4
50
73
11
98
122
35
11
1
2.0
17.000
9.800
6.000
4.000
3.000
3.000
3.000
2.000
4.000
50_fa
50
30
24.0
1.500
30
46
14
14
85
20
68
30
14
52
37
106
106
15
24
24
15
33
18
14
1.5
1/2
20.955
172
202
62
19
5
20
38
36
11
48
17
8
2.5
4
60
88
14
118
145
36
11
1
2.0
17.000
9.800
6.000
4.000
3.000
3.000
3.000
2.000
4.000
63_fa
63
35
30.0
1.500
35
55
17
17
100
24
75
35
15
57
37
113
113
17
30
30
18
38
18
16
1.5
1/2
20.955
187
225
74
19
5
20
50
46
14
57
19
8
2.5
4
73
106
18
140
175
40
14
1
2.5
17.000
9.800
6.000
4.000
3.000
3.000
3.000
2.000
5.000
80_fa
80
45
39.0
1.500
45
65
17
17
125
24
85
35
9
67
42
129
129
18
41
41
24
45
20
18
1.5
3/4
26.441
218
267
92
19
5
20
55
50
14
71
21
10
2.5
4
90
130
22
175
210
45
15
2
2.5
17.000
9.800
6.000
4.000
3.000
3.000
3.000
2.000
6.000
100_fa
100
56
48.0
1.500
55
80
22
22
160
31
95
40
14
67
42
139
139
22
50
50
26
45
20
22
1.5
3/4
26.441
230
271
120
19
5
20
60
54
14
89
25
13
2.5
4
115
165
26
215
260
55
18
2
2.5
17.000
9.800
6.000
4.000
3.000
3.000
3.000
2.000
6.000
125_fa
125
70
64.0
2.000
75
95
22
22
190
37
105
45
13
77
52
159
159
25
65
65
33
50
25
26
1.5
1
33.249
267
325
145
19
5
30
80
75
20
114
30
15
5.0
3
145
205
33
270
330
60
18
2
3.0
17.000
9.800
6.000
4.000
3.000
3.000
3.000
2.000
7.000
140_fa
140
80
72.0
2.000
80
110
-
0
215
41
110
50
14
77
52
164
164
28
-
0
36
50
25
30
1.5
1
33.249
275
336
165
27
10
30
95
88
20
141
34
18
2.5
6
160
218
33
280
335
90
24
2
3.0
23.000
13.000
8.000
7.000
6.000
4.000
4.000
4.000
7.000
160_fa
160
90
80.0
2.000
90
120
-
0
240
46
132
55
14
80
51
186
186
32
-
0
41
53
24
33
2.0
1
33.249
304
374
185
29
10
30
110
95
25
169
38
22
2.5
8
180
243
36
315
375
100
28
2
2.0
23.000
13.000
8.000
7.000
6.000
4.000
4.000
4.000
8.000
180_fa
180
100
95.0
2.000
105
130
-
0
260
56
146
55
10
96
61
210
0
33
-
0
41
64
29
39
2.0
1 1/4
41.910
344
0
195
0
0
0
0
0
0
203
45
24
2.5
8
200
265
39
345
412
120
33
2
2.0
23.000
13.000
8.000
7.000
6.000
4.000
4.000
4.000
9.000
200_fa
200
112
100.0
2.000
110
140
-
0
310
66
156
55
10
106
76
228
0
41
-
0
51
70
40
45
2.0
1 1/2
47.803
389
0
230
0
0
0
0
0
0
233
50
26
2.0
8
230
315
48
412
500
130
37
2
2.0
23.000
13.000
8.000
7.000
6.000
4.000
4.000
4.000
10.000
224_fa
224
125
120.0
2.000
130
155
-
0
330
71
157
60
10
106
76
229
0
42
-
0
51
70
40
48
2.0
1 1/2
47.803
390
0
245
0
0
0
0
0
0
260
52
28
5.0
20
250
335
48
425
515
150
40
2
2.0
23.000
13.000
8.000
7.000
6.000
4.000
4.000
4.000
11.000
250_fa
250
140
130.0
2.000
140
170
-
0
375
81
166
65
10
126
96
262
0
36
-
0
56
78
48
39
2.0
2
59.614
444
0
355
0
0
0
0
0
0
290
45
28
7.0
25
285
385
56
490
590
138
47
2
2.0
23.000
13.000
8.000
7.000
6.000
4.000
4.000
4.000
12.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表