您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
FAM - Suction
UFI Filters
SUCTION FILTERS
Powered by
CAD模型選擇
{ufi_filters/suction_filters/fam.prj},{NB=FAM030MSXAB6S},{CODE=FAM030MSXAB6S},{FLOWRATE=600},{D2=96},{H1=220},{H2=13},{HEX=60},{SHA256=G/tMEf9dVhT4qj11FdIiBMPWw/fUNynPV8lIzp1uHfs=},{INAME=fam030msxab6s},{NAME=fam030msxab6s},{NNCUSTOM=FAM},{NTCUSTOM=Suction},{NBCUSTOM=FAM030MSXAB6S},{LINACUSTOM=FAM030MSXAB6S},{STEPFILE=FAM030ABS.step},{PNGFILE=fam},{DWGFILE=FAM},{SIZE=030},{PRT=BSP thread},{PRS=1\"1/4},{BV=30},{FILTMEDIA=MS = Metal wire mesh 60 µm},{DESCRIPTION=Suction strainer},{CONNECTRO=Aluminium},{ENDCAP=Zinc plated steel},{INTERNALCORE=Zinc plated steel},{WT=from -25° to +110°},{APPLICATION=Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
SIZE
Size and Lenght
ⁿ/ₐ
PRT
Port Type
ⁿ/ₐ
PRS
Port Size
[Inch]
BV
Bypass Valve
[kPa]
FILTMEDIA
Filter Media
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CONNECTRO
Connector
ⁿ/ₐ
ENDCAP
End cap
ⁿ/ₐ
INTERNALCORE
Internal core
ⁿ/ₐ
FLOWRATE
Qmax
[l/min]
WT
Working temperature
[°C]
APPLICATION
Application
ⁿ/ₐ
D1
[Inch]
D2
[mm]
H1
[mm]
H2
[mm]
HEX
Spanner
[mm]
FAM003DCXAB2S
FAM003DCXAB2S
3
BSP thread
3/8"
30
DC = Metal wire mesh 250 ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
3/8"
52
80
10
30
FAM003DCXSB2S
FAM003DCXSB2S
3
BSP thread
3/8"
Without
DC = Metal wire mesh 250 ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
3/8"
52
80
10
30
FAM003MNXAB2S
FAM003MNXAB2S
3
BSP thread
3/8"
30
MN = Metal wire mesh 90 µ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
3/8"
52
80
10
30
FAM003MNXSB2S
FAM003MNXSB2S
3
BSP thread
3/8"
Without
MN = Metal wire mesh 90 µ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
3/8"
52
80
10
30
FAM003MSXAB2S
FAM003MSXAB2S
3
BSP thread
3/8"
30
MS = Metal wire mesh 60 µ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
3/8"
52
80
10
30
FAM003MSXSB2S
FAM003MSXSB2S
3
BSP thread
3/8"
Without
MS = Metal wire mesh 60 µ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
3/8"
52
80
10
30
FAM004DCXAB3S
FAM004DCXAB3S
4
BSP thread
1/2"
30
DC = Metal wire mesh 250 ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
1/2"
52
80
10
30
FAM004DCXSB3S
FAM004DCXSB3S
4
BSP thread
1/2"
Without
DC = Metal wire mesh 250 ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
1/2"
52
80
10
30
FAM004MNXAB3S
FAM004MNXAB3S
4
BSP thread
1/2"
30
MN = Metal wire mesh 90 µ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
1/2"
52
80
10
30
FAM004MNXSB3S
FAM004MNXSB3S
4
BSP thread
1/2"
Without
MN = Metal wire mesh 90 µ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
1/2"
52
80
10
30
FAM004MSXAB3S
FAM004MSXAB3S
4
BSP thread
1/2"
30
MS = Metal wire mesh 60 µ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
1/2"
52
80
10
30
FAM004MSXSB3S
FAM004MSXSB3S
4
BSP thread
1/2"
Without
MS = Metal wire mesh 60 µ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
1/2"
52
80
10
30
FAM004MVXSB3S
FAM004MVXSB3S
4
BSP thread
1/2"
Without
MV = Metal wire mesh 30 µ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
1/2"
52
80
10
30
FAM006DCXAB3S
FAM006DCXAB3S
6
BSP thread
1/2"
30
DC = Metal wire mesh 250 ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
1/2"
71
100
13
42
FAM006DCXSB3S
FAM006DCXSB3S
6
BSP thread
1/2"
Without
DC = Metal wire mesh 250 ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
1/2"
71
100
13
42
FAM006MNXAB3S
FAM006MNXAB3S
6
BSP thread
1/2"
30
MN = Metal wire mesh 90 µ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
1/2"
71
100
13
42
FAM006MNXSB3S
FAM006MNXSB3S
6
BSP thread
1/2"
Without
MN = Metal wire mesh 90 µ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
1/2"
71
100
13
42
FAM006MSXAB3S
FAM006MSXAB3S
6
BSP thread
1/2"
30
MS = Metal wire mesh 60 µ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
1/2"
71
100
13
42
FAM006MSXSB3S
FAM006MSXSB3S
6
BSP thread
1/2"
Without
MS = Metal wire mesh 60 µ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
1/2"
71
100
13
42
FAM008DCXAB4S
FAM008DCXAB4S
008
BSP thread
3/4"
30
DC = Metal wire mesh 250 ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
3/4"
71
100
13
42
FAM008DCXSB4S
FAM008DCXSB4S
008
BSP thread
3/4"
Without
DC = Metal wire mesh 250 ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
3/4"
71
100
13
42
FAM008MMXSB4S
FAM008MMXSB4S
008
BSP thread
3/4"
Without
MM = Metal wire mesh 1000...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
3/4"
71
100
13
42
FAM008MNXAB4S
FAM008MNXAB4S
008
BSP thread
3/4"
30
MN = Metal wire mesh 90 µ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
3/4"
71
100
13
42
FAM008MNXSB4S
FAM008MNXSB4S
008
BSP thread
3/4"
Without
MN = Metal wire mesh 90 µ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
3/4"
71
100
13
42
FAM008MSXAB4S
FAM008MSXAB4S
008
BSP thread
3/4"
30
MS = Metal wire mesh 60 µ...
Suction strainer
Aluminium
Zinc plated steel
Zinc plated steel
600
from -25° to +110°
Agricultural, Constructio...
3/4"
71
100
13
42
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MSZ - Suction
UFI Filters
19.10.2023
ESA-ESB - Suction
UFI Filters
19.10.2023
CLA - Accessories
UFI Filters
19.10.2023
PAFG-90G EO - SAE 90° 4 bolt flange with BSPP 60° cone end
Parker
27.06.2023
I.MHS_G - ISO Threaded unions Stainless steel 316L WELD END HEXAGONAL NIPPL...
FG INOX
16.02.2017
BFW3-G EO - Gear pump flange 90° elbow 3 holes
Parker
31.05.2022
GE-R EO - Male Stud connector
Parker
31.05.2022
Pipe Thred Adapters - ZG - Mold and Die Components
D-M-E
06.02.2017
Modèle 5280 - Hexagon nipple with BSSP thread - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
AORFS ( ISO 12151-1 / ISO 8434-3) - Face seal Male Fittings
VOSS
13.03.2024
AGR ( ISO 12151-6 / ISO 8434-6) - BSP Males Cylindrical 60° Cone
VOSS
13.03.2024
PA11 - Nipple, taper
C Matic
02.04.2021
Pipe 250mm - PPL06
Schiedel
11.02.2022
FFFM Adapter - Extended male nipple
Parker
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表