您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FEP encapsulated O-Ring (External) - Basic Seals
Trelleborg
Industrial Sealing Systems
O-Ring
O-Ring Groove Design according Cross Section
FEP encapsulated O-Rings
O-Ring FEP sheathed, Groove Design for Piston (External Sealing)
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/o-ringe/nut_geometrie/fep_o-ring/kolben/fep_o_ring_kolben_asmtab.prj},{NB=OF6010400-VZ00R - (00)},{PARTNO1=OR6010400},{PARTNO=OF6010400},{D1=104.00},{D2=6.00},{NUT=0},{AUS=0},{MC=VZ00R},{RND=-},{RNS=-},{PPATH=fep_o_ring_kolben_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No. Standard
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Cross section
[mm]
T
Groove depth +0.05
[mm]
B1
Groove width +0.2
[mm]
B2
Groove width +0.2
[mm]
B3
Groove width +0.2
[mm]
R1
Radius +-0.2
[mm]
DRUCK
Pressure
[MPa]
OFAR00011-VZ00R
OFAR00011
7.65
1.78
1.30
2.40
3.80
5.20
0.300
0 up to 25
OF1600800-VZ00R
OF1600800
8.00
1.60
1.20
2.10
3.10
4.10
0.300
0 up to 25
OF2000800-VZ00R
OF2000800
8.00
2.00
1.50
2.70
4.10
5.50
0.300
0 up to 25
OF1600810-VZ00R
OF1600810
8.10
1.60
1.20
2.10
3.10
4.10
0.300
0 up to 25
OF2000850-VZ00R
OF2000850
8.50
2.00
1.50
2.70
4.10
5.50
0.300
0 up to 25
OF2000900-VZ00R
OF2000900
9.00
2.00
1.50
2.70
4.10
5.50
0.300
0 up to 25
OF1600910-VZ00R
OF1600910
9.10
1.60
1.20
2.10
3.10
4.10
0.300
0 up to 25
OFAR00110-VZ00R
OFAR00110
9.19
2.62
2.00
3.60
5.00
6.40
0.300
0 up to 25
OFAR00012-VZ00R
OFAR00012
9.25
1.78
1.30
2.40
3.80
5.20
0.300
0 up to 25
OF2400930-VZ00R
OF2400930
9.30
2.40
1.80
3.20
4.60
6.00
0.300
0 up to 25
OF1600950-VZ00R
OF1600950
9.50
1.60
1.20
2.10
3.10
4.10
0.300
0 up to 25
OF2000950-VZ00R
OF2000950
9.50
2.00
1.50
2.70
4.10
5.50
0.300
0 up to 25
OF2400960-VZ00R
OF2400960
9.60
2.40
1.80
3.20
4.60
6.00
0.300
0 up to 25
OF2400980-VZ00R
OF2400980
9.80
2.40
1.80
3.20
4.60
6.00
0.300
0 up to 25
OF2001000-VZ00R
OF2001000
10.00
2.00
1.50
2.70
4.10
5.50
0.300
0 up to 25
OF2401000-VZ00R
OF2401000
10.00
2.40
1.80
3.20
4.60
6.00
0.300
0 up to 25
OF2501000-VZ00R
OF2501000
10.00
2.50
1.85
3.30
4.70
6.10
0.300
0 up to 25
OF3001000-VZ00R
OF3001000
10.00
3.00
2.30
4.00
5.40
6.80
0.600
0 up to 25
OF1601010-VZ00R
OF1601010
10.10
1.60
1.20
2.10
3.10
4.10
0.300
0 up to 25
OF2401030-VZ00R
OF2401030
10.30
2.40
1.80
3.20
4.60
6.00
0.300
0 up to 25
OF2401060-VZ00R
OF2401060
10.60
2.40
1.80
3.20
4.60
6.00
0.300
0 up to 25
OFAR00111-VZ00R
OFAR00111
10.77
2.62
2.00
3.60
5.00
6.40
0.300
0 up to 25
OF2401080-VZ00R
OF2401080
10.80
2.40
1.80
3.20
4.60
6.00
0.300
0 up to 25
OFAR00013-VZ00R
OFAR00013
10.82
1.78
1.30
2.40
3.80
5.20
0.300
0 up to 25
OF2001100-VZ00R
OF2001100
11.00
2.00
1.50
2.70
4.10
5.50
0.300
0 up to 25
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表