您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Field bus, decentralized peripheral (accessories)
SIEMENS
Electric engineering, automation, process control engineering
Control
Field bus, decentralized peripheral
Powered by
CAD模型選擇
{siemens/27/27-24/27-24-26/27-24-26-92.prj},{NB=6ES71944JD500AA0},{MANUID=6ES71944JD500AA0},{NOCUPEROU=5},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85369010},{SUPPLIERALTNO=6ES7194-4JD50-0AA0},{IMAGE=},{DESCSHORT=SIMATIC ET 200pro Covers},{DESCLONG=SIMATIC DP, PROFINET IO Cover caps for push pull Sockets (SC RJ), 5 units per packing unit},{EAN=4025515076414},{MANUNAME=Siemens},{MANUTYPEDESC=SIMATIC DP, PROFINET IO Cover caps for push pull Sockets (SC RJ), 5 units},{AAB374=},{AAB376=},{AAO677=Siemens},{AAO742=SIMATIC},{AAO847=Covers},{AAU731=ET 200pro},{AAU732=Accessories},{COO=DE},{LINK_TO_INDUSTRY_MALL=Link to Industry Mall},{REACH_INFORMATION=REACH information}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB374
Type of electrical accessories
ⁿ/ₐ
AAB376
Type of mechanical accessory
ⁿ/ₐ
AAO677
Manufacturer name
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAO847
description of product type
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
6AG11936PA007AA0
6AG11936PA007AA0
6AG1193-6PA00-7AA0
SIPLUS ET 200SP Server mo...
SIPLUS ET 200SP Server-/ ...
4047618049904
Siemens
SIPLUS ET 200SP Server-/ ...
Siemens
SIPLUS
Server module
ET 200SP
Spare part
1
1
1
DE
85389091
6AG11936AR007AA0
6AG11936AR007AA0
6AG1193-6AR00-7AA0
SIPLUS ET 200SP BusAdapte...
SIPLUS ET 200SP Bus Adapt...
4047618051013
Siemens
SIPLUS ET 200SP Bus Adapt...
Adapter
Siemens
SIPLUS
BusAdapter BA 2x RJ45
ET 200SP
BusAdapter
1
1
1
DE
85369010
6AG11936AF007AA0
6AG11936AF007AA0
6AG1193-6AF00-7AA0
SIPLUS ET 200SP BA 2xFC -...
SIPLUS ET 200SP -40...+70...
4047618067342
Siemens
SIPLUS ET 200SP -40...+70...
Adapter
Siemens
SIPLUS
BA 2xFC
ET 200SP
BusAdapter
1
1
1
DE
85369010
6AG11936AP002AA0
6AG11936AP002AA0
6AG1193-6AP00-2AA0
SIPLUS ET 200SP BA 2xSCRJ...
SIPLUS ET 200SP -40...+60...
4047618067359
Siemens
SIPLUS ET 200SP -40...+60...
Adapter
Siemens
SIPLUS
BA 2xSCRJ
ET 200SP
BusAdapter
1
1
1
DE
85369010
6AG21936AF004AA0
6AG21936AF004AA0
6AG2193-6AF00-4AA0
SIPLUS ET 200SP BA 2xFC T...
SIPLUS ET 200SP BA 2XFC T...
4047618070144
Siemens
SIPLUS ET 200SP BA 2XFC T...
Siemens
SIPLUS
BA 2xFC
ET 200SP
BusAdapter
1
1
1
DE
85369010
6AG21936AR004AA0
6AG21936AR004AA0
6AG2193-6AR00-4AA0
SIPLUS ET 200SP BA 2x RJ4...
SIPLUS ET 200SP BA 2xRJ45...
4047618070137
Siemens
SIPLUS ET 200SP BA 2xRJ45...
Siemens
SIPLUS
BA 2x RJ45
ET 200SP
BusAdapter
1
1
1
DE
85369010
6AG11934JA002AA0
6AG11934JA002AA0
6AG1193-4JA00-2AA0
SIPLUS ET 200S -25 ... +6...
SIPLUS ET 200S terminatio...
4025515139416
Siemens
SIPLUS ET 200S terminatio...
Siemens
SIPLUS
ET 200S
Termination module
1
1
1
DE
85389099
6AG11957HG002XA0
6AG11957HG002XA0
6AG1195-7HG00-2XA0
SIPLUS ET 200M -25 ... +6...
SIPLUS ET 200M partition ...
4042948483800
Siemens
SIPLUS ET 200M partition ...
Siemens
SIPLUS
ET 200M
Bus module
1
1
1
DE
85389099
6AG11936AG002AA0
6AG11936AG002AA0
6AG1193-6AG00-2AA0
SIPLUS ET 200SP BA 2xLC -...
SIPLUS ET 200SP BA 2XLC -...
4047618083403
Siemens
SIPLUS ET 200SP BA 2XLC -...
Siemens
SIPLUS
BA 2xLC
ET 200SP
BusAdapter
1
1
1
DE
85176200
6AG19720DA002AA0
6AG19720DA002AA0
6AG1972-0DA00-2AA0
SIPLUS DP RS 485 for PROF...
SIPLUS DP Terminator RS48...
4025515143819
Siemens
SIPLUS DP Terminator RS48...
Siemens
SIPLUS
DP
Terminating resistor
1
1
1
DE
85389091
6ES71934GB000AA0
6ES71934GB000AA0
6ES7193-4GB00-0AA0
SIMATIC ET 200S Shielding...
5 shield terminals for ET...
4025515059998
Siemens
5 shield terminals for ET...
Siemens
SIMATIC
Shielding terminal
ET 200S
Accessories
5
1
1
DE
85389099
6ES71934JA000AA0
6ES71934JA000AA0
6ES7193-4JA00-0AA0
SIMATIC ET 200S Terminati...
SIMATIC DP, spare part Te...
4025515066651
Siemens
SIMATIC DP, spare part Te...
Siemens
SIMATIC
Termination module
ET 200S
Spare part
1
1
1
DE
85389091
6ES71941JB100XA0
6ES71941JB100XA0
6ES7194-1JB10-0XA0
SIMATIC DP Sealing caps E...
SIMATIC DP, Sealing caps ...
4025515063452
Siemens
SIMATIC DP, Sealing caps ...
Siemens
SIMATIC
Sealing caps
DP
Accessories
10
1
1
DE
85369010
6ES71941KA010XA0
6ES71941KA010XA0
6ES7194-1KA01-0XA0
SIMATIC DP Y-connector
SIMATIC DP, Y-connector f...
4025515060086
Siemens
SIMATIC DP, Y-connector f...
Siemens
SIMATIC
Y-connector
DP
Accessories
1
1
1
DE
85389099
6ES71941KB000XA0
6ES71941KB000XA0
6ES7194-1KB00-0XA0
SIMATIC DP Identification...
SIMATIC DP, ID connector ...
4025515060093
Siemens
SIMATIC DP, ID connector ...
Plug
Siemens
SIMATIC
Identification connector
DP
Accessories
1
1
1
DE
85369010
6ES71943JA000AA0
6ES71943JA000AA0
6ES7194-3JA00-0AA0
SIMATIC DP Sealing caps 7...
SIMATIC DP, Sealing caps ...
4025515068648
Siemens
SIMATIC DP, Sealing caps ...
Siemens
SIMATIC
Sealing caps
DP
Accessories
10
1
1
DE
85389099
6ES71387AA000AA0
6ES71387AA000AA0
6ES7138-7AA00-0AA0
SIMATIC ET 200iSP
SIMATIC DP, reserve modul...
4019169131698
Siemens
SIMATIC DP, reserve modul...
Siemens
SIMATIC
ET 200iSP
Reserve module
1
1
1
DE
85389091
6ES71384AA010AA0
6ES71384AA010AA0
6ES7138-4AA01-0AA0
SIMATIC ET 200S 15 mm PU ...
SIMATIC DP, 5 reserve mod...
4025515072355
Siemens
SIMATIC DP, 5 reserve mod...
Siemens
SIMATIC
ET 200S
Reserve module
5
1
1
DE
85389091
6ES71384AA110AA0
6ES71384AA110AA0
6ES7138-4AA11-0AA0
SIMATIC ET 200S 30 mm
SIMATIC DP, 1 reserve mod...
4025515072362
Siemens
SIMATIC DP, 1 reserve mod...
Siemens
SIMATIC
ET 200S
Reserve module
1
1
1
DE
85389091
6ES71951KA000XA0
6ES71951KA000XA0
6ES7195-1KA00-0XA0
SIMATIC ET 200M Ex partit...
SIMATIC DP, Ex partition ...
4025515060178
Siemens
SIMATIC DP, Ex partition ...
Siemens
SIMATIC
Ex partition
ET 200M
Accessories
1
1
1
DE
85389099
6ES71934BA000AA0
6ES71934BA000AA0
6ES7193-4BA00-0AA0
SIMATIC ET 200S Labeling ...
10 labeling sheets DIN A4...
4025515059806
Siemens
10 labeling sheets DIN A4...
Inscription field
Siemens
SIMATIC
Labeling sheets
ET 200S
Accessories
10
1
1
DE
39206100
6ES71934BB000AA0
6ES71934BB000AA0
6ES7193-4BB00-0AA0
SIMATIC ET 200S Labeling ...
10 labeling sheets DIN A4...
4025515059813
Siemens
10 labeling sheets DIN A4...
Inscription field
Siemens
SIMATIC
Labeling sheets
ET 200S
Accessories
10
1
1
DE
39206100
6ES71934BD000AA0
6ES71934BD000AA0
6ES7193-4BD00-0AA0
SIMATIC ET 200S Labeling ...
10 labeling sheets DIN A4...
4025515059820
Siemens
10 labeling sheets DIN A4...
Inscription field
Siemens
SIMATIC
Labeling sheets
ET 200S
Accessories
10
1
1
DE
39206100
6ES71934BH000AA0
6ES71934BH000AA0
6ES7193-4BH00-0AA0
SIMATIC ET 200S Labeling ...
10 labeling sheets DIN A4...
4025515059851
Siemens
10 labeling sheets DIN A4...
Inscription field
Siemens
SIMATIC
Labeling sheets
ET 200S
Accessories
10
1
1
DE
39206100
6ES71944HA000AA0
6ES71944HA000AA0
6ES7194-4HA00-0AA0
SIMATIC ET 200pro Module ...
SIMATIC DP, Module labeli...
4025515071860
Siemens
SIMATIC DP, Module labeli...
Inscription field
Siemens
SIMATIC
Module designation labels
ET 200pro
Accessories
500
1
1
DE
39269097
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表