您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Figure 2030 - VONROLL Q fitting ECOFIT Double flanged elbow 90°
vonRoll hydro
PIPES AND FITTINGS
Pipes and fittings with flange
Powered by
CAD模型選擇
{vonroll/pipe_fittings/pipes_and_flanges_with_f/2030.prj},{NB=Figure 2030-90405960(400)},{ARTNR=90405960},{BES=Epoxy},{LODLEVEL=400},{DN=800},{PN=10},{T=900},{W=527.0},{NPK=-},{L1=100},{L2=1500},{D1=1025.000},{D2=842.000},{NOH=20},{DH=36.000},{R=1221.000},{T1=36.000},{ANGH=9.000},{K=950.000},{G=901.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Diameter
ⁿ/ₐ
PN
[bar]
T
Length
[mm]
W
Weight
[kg]
NPK
412
ⁿ/ₐ
Figure 2030 50
90411943
Epoxy coating
50
10/16
150
6.7
-
Figure 2030 80
150000
Epoxy coating
80
10/16
165
9.7
242.411
Figure 2030 100
150001
Epoxy coating
100
10/16
180
12.0
242.412
Figure 2030 125
150002
Epoxy coating
125
10/16
200
15.6
242.413
Figure 2030 150
150003
Epoxy coating
150
10/16
220
19.8
242.414
Figure 2030 200
150004
Epoxy coating
200
10
260
31.2
242.223
Figure 2030 200
150005
Epoxy coating
200
16
260
30.2
242.615
Figure 2030 250
150006
Epoxy coating
250
10
350
50.0
242.224
Figure 2030 250
150007
Epoxy coating
250
16
350
49.0
242.616
Figure 2030 300
150008
Epoxy coating
300
10
400
69.9
242.225
Figure 2030 300
150009
Epoxy coating
300
16
400
68.9
242.617
Figure 2030 350
112133
Epoxy coating
350
10
450
90.5
242.226
Figure 2030 350
112142
Epoxy coating
350
16
450
96.0
-
Figure 2030 400
150010
Epoxy coating
400
10
500
114.5
242.227
Figure 2030 400
150011
Epoxy coating
400
16
500
125.5
-
Figure 2030 500
150012
Epoxy coating
500
10
600
179.0
-
Figure 2030 500
150013
Epoxy coating
500
16
600
209.0
-
Figure 2030 600
150014
Epoxy coating
600
10
700
269.0
-
Figure 2030 600
90410316
Epoxy coating
600
16
700
322.0
-
Figure 2030 800
90405960
Epoxy coating
800
10
900
527.0
-
Figure 2030 800
90414585
Epoxy coating
800
16
900
547.0
-
Figure 2030 50
90417419
Enamel coating
50
10/16
150
6.7
-
Figure 2030 80
90407724
Enamel coating
80
10/16
165
9.9
-
Figure 2030 100
90407671
Enamel coating
100
10/16
180
12.5
-
Figure 2030 125
90415213
Enamel coating
125
10/16
200
16.0
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Figure 2032 - VONROLL FFK 45 ECOFIT Double flanged elbow 45°
vonRoll hydro
20.03.2024
Figure 2040 - VONROLL/DUKTUS T fitting All flanged tee
vonRoll hydro
20.03.2024
Figure 2019 - VONROLL FF fitting ECOFIT Flanged pipe with two threaded flan...
vonRoll hydro
20.03.2024
Figure 2033 - VONROLL FFK 30 ECOFIT Double flanged elbow 30°
vonRoll hydro
20.03.2024
8530 - Double flanged elbow 90° - Q piece
HAWLE
23.02.2024
Figure 2035 - VONROLL FFK 22 ECOFIT Double flanged elbow 22°
vonRoll hydro
20.03.2024
Fig. 5214 EMAIL - Fully protected slide gate valve
vonRoll hydro
20.03.2024
Figure 2084 - VONROLL FFR fitting ECOFIT Double flanged taper
vonRoll hydro
20.03.2024
Figure 2888 - VONROLL E fitting ECOFIT HYDROTIGHT Flanged socket piece
vonRoll hydro
20.03.2024
VONROLL/DUKTUS FF fitting - Flanged pipes
vonRoll hydro
20.03.2024
Fig. 5582 - Fully protected slide gate valve
vonRoll hydro
20.03.2024
DUKTUS EN fitting BLS - 90° duckfoot bend
vonRoll hydro
20.03.2024
FFK and Q - Double flange bend
Düker
08.05.2024
DUKTUS flanged socket BLS - Flanged socket piece
vonRoll hydro
20.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表