您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Fitting Groups 7 - Vacuum Cup Fittings
IMI Norgren
Vacuum
Vacuum Cups and Fittings
Vacuum Cup Fittings
Powered by
CAD模型選擇
{imi_precision/7_vacuum/6_vacuum_cups_and_fittings/vacuum_cup_fittings/fitting_group_7.prj},{NB=NVCF7-1032M},{CNSORDERNO=NVCF7-1032M},{TS=10-32 Male},{A=0.31 (7.9 mm)},{B=0.39 (9.9 mm)},{C=0.24 (6.1 mm)},{D=0.09 (2.4 mm)},{E=0.16 (4.1 mm)},{W=0.01 (0.3 g)},{MAT=Brass},{XA=7.900},{XB=9.900},{XC=6.100},{XD=2.400},{XE=4.100},{INFOWWW=Link},{INFOPATH=http://onenorgren.uberflip.com/nas/z8551ct},{FONT=0.70},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
A
Hex
[Inch]
B
Length
[Inch]
C
Diameter
[Inch]
D
Diameter
[Inch]
E
Length
[Inch]
W
Weight
[oz]
MAT
Material
ⁿ/ₐ
NVCF7-1032M
NVCF7-1032M
10-32 Male
0.31 (7.9 mm)
0.39 (9.9 mm)
0.24 (6.1 mm)
0.09 (2.4 mm)
0.16 (4.1 mm)
0.01 (0.3 g)
Brass
NVCF7-18M
NVCF7-18M
1/8 NPT
0.50 (12.7 mm)
0.49 (12.4 mm)
0.26 (6.5 mm)
0.16 (4.1 mm)
0.30 (7.6 mm)
0.4 (11.0 g)
Brass
NVCF7-18F
NVCF7-18F
1/8 NPT Female
0.50 (12.7 mm)
0.76 (19.3 mm)
0.26 (6.5 mm)
0.16 (4.1 mm)
N/A
0.4 (11.0 g)
Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表