您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
FJT. - Forks
Elesa+Ganter
接头
FJT
Powered by
CAD模型選擇
{elesa_ganter/joints/fjt/fjt.prj},{NB=Forks FJT-M14+PC},{PARTNUMBER=470241},{DESCRIPTION=FJT-M14+PC},{VER=1},{DIM01=M14},{PITCH=1.000},{DIM02=14},{DIM03=24},{FJT1=62},{DIM04=14},{DIM05=0.5},{DIM06=72},{DIM07=56},{DIM08=28},{DIM09=22.5},{DIM10=27},{WEIGHT=42},{PPATH=parts/fjt_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d6H
ⁿ/ₐ
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
b1
[mm]
DIM05
b2
[mm]
DIM06
l
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
l3
[mm]
DIM10
S
[mm]
WEIGHT
重量
[g]
Forks FJT-M6+PC
470201
FJT-M6+PC
M6
6
10
6
0.5
31
24
12
9.0
12
4
Forks FJT-M8+PC
470211
FJT-M8+PC
M8
8
14
8
0.5
42
32
16
12.0
16
9
Forks FJT-M10+PC
470221
FJT-M10+PC
M10
10
18
10
0.5
52
40
20
15.0
20
16
Forks FJT-M10x1.25+PC
470222
FJT-M10x1.25+PC
M10x1.25
10
18
10
0.5
52
40
20
15.0
20
16
Forks FJT-M12+PC
470231
FJT-M12+PC
M12
12
20
12
0.5
62
48
24
18.0
24
28
Forks FJT-M12x1.25+PC
470232
FJT-M12x1.25+PC
M12x1.25
12
20
12
0.5
62
48
24
18.0
24
28
Forks FJT-M14+PC
470241
FJT-M14+PC
M14
14
24
14
0.5
72
56
28
22.5
27
42
Forks FJT-M6+S
470301
FJT-M6+S
M6
6
10
6
0.5
31
24
12
9.0
12
3
Forks FJT-M8+S
470311
FJT-M8+S
M8
8
14
8
0.5
42
32
16
12.0
16
8
Forks FJT-M10+S
470321
FJT-M10+S
M10
10
18
10
0.5
52
40
20
15.0
20
15
Forks FJT-M10x1.25+S
470322
FJT-M10x1.25+S
M10x1.25
10
18
10
0.5
52
40
20
15.0
20
15
Forks FJT-M12+S
470331
FJT-M12+S
M12
12
20
12
0.5
62
48
24
18.0
24
25
Forks FJT-M12x1.25+S
470332
FJT-M12x1.25+S
M12x1.25
12
20
12
0.5
62
48
24
18.0
24
25
Forks FJT-M14+S
470341
FJT-M14+S
M14
14
24
14
0.5
72
56
28
22.5
27
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 752 - Joint pieces
Elesa+Ganter
28.03.2024
DIN 71752 - Fork head without bolt
Elesa+Ganter
28.03.2024
GN 751 - Fork joints, Type B with snap-on spring
Elesa+Ganter
28.03.2024
GN 1524 - Swing bolts, with long threaded bolt
Ganter
12.04.2024
GN 752 - Joint pieces
Ganter
12.04.2024
CK型 - Y形接头
佳尔灵
20.03.2024
BAS3 - Support bases
Elesa+Ganter
28.03.2024
GN 426.1 - Cabinet ''U'' handles
Elesa+Ganter
28.03.2024
GN 101 - Adjustable hand lever with bolt
Elesa+Ganter
28.03.2024
RE.F4-H - Mould-on polyurethane wheels with steel sheet bracket for medium-...
Elesa+Ganter
28.03.2024
K-3-M5 - 按钮阀
Festo
24.08.2023
AP2 - Rod clevis
Aventics
13.07.2022
BJT. - Rod ends with hole
Elesa+Ganter
28.03.2024
G型 - 叉形杆端接头
Camozzi
11.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表