您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
FLANGE - MODEL C
Metalwork
Actuators
Cylinders series ISO 15552
Accessories and Spares
Accessories for ISO 15552 TWO-FLAT
Type A two flat
Fixings for ISO 15552 Ø160-200
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552/accessories_spares/accessories_2_flat/type_a_two_flat/fixings/flange_asmtab.prj},{NB=W0950402002-40},{IDNR=},{DC=ISO},{CODE=W0950402002},{VER=21},{DI=40},{DIX=40},{A=55},{B=90},{C=72},{D=36},{E=9.0},{N=55.5},{N1=0},{N2=0},{S=10},{WG=290},{RR=35.000},{TG=38.000},{ND=6.000},{DH=6.600},{D1=11.000},{T=6.500},{SL=16.000},{R1=0.000},{R2=0.000},{PPATH=../flange/flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
N
[mm]
S
[mm]
WG
Weight
[g]
W0950322002
W0950322002
50
80
64
32
7.0
54.5
10
246
W0950402002
W0950402002
55
90
72
36
9.0
55.5
10
290
W0950502002
W0950502002
65
110
90
45
9.0
57.5
12
522
W0950632002
W0950632002
75
120
100
50
9.0
62.0
12
670
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表