您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Foot Mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Gearmotor NEW
Right angle shaft (H2 series)
T shaft
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/gearmotor_new/right_angle_shaft_h2_series_new/gm_t_shaft_new/h2_new_t_l_asmtab.prj},{NB=H2L28T40-MM04TWJNJ4},{OS=28},{KEY=28},{KEY1=0},{GHL=145.0},{MFC=194.0},{TL=339.0},{VT=380/400/400/440 50/50/60/60(V/Hz)},{INFO=Infotext},{MCT=0.4kW},{B=Manual release 400V with Brake},{TBT=Lead wire type},{INFO1=Infotext},{CNSORDERNO=H2L28T40-MM04TWJNJ4},{MS=Standard},{MT=Gearmotor NEW},{TYPE=T type},{MODTYPE=Foot},{GH=HL28T2},{SPC=-},{M=T040},{FC=MD-T040J},{TI=Lead wires},{PPATH=../../../../../../../new_assemblys/new_h2/h2_new_asmtpl.prj},{SERIES=THREE PHASE INDUCTION MOTOR},{TYP=RIGHT ANGLE SHAFT TYPE/LEG MOUNT},{MOS=STEEL (S43C)},{CM=TOTALLY ENCLOSED FAN COOLED},{RA=S1 CONT./CCC:S2 120min.},{TC=F},{IPR=IP40},{CUR=1.0/1.0/0.9/0.9 A},{RS=1390/1400/1680/1710 r/min},{PTB=},{SPSF=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
H2L22T5-MM01TNNNN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/5
22
Lead wire type
H2L22T5-MM01TNNNN
H2L22T5-MM01TNNNB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/5
22
Lead wire type
H2L22T5-MM01TNNNB2
H2L22T5-MM01TNNNJ2
200/200/220 50/60/60(V/H...
0.1kW
Manual release 200V with ...
1/5
22
Lead wire type
H2L22T5-MM01TNNNJ2
H2L22T5-MM01TWJNN
380/400/400/440 50/50/60...
0.1kW
w/o Brake
1/5
22
Lead wire type
H2L22T5-MM01TWJNN
H2L22T5-MM01TWJNB4
380/400/400/440 50/50/60...
0.1kW
400V with Brake
1/5
22
Lead wire type
H2L22T5-MM01TWJNB4
H2L22T5-MM01TWJNJ4
380/400/400/440 50/50/60...
0.1kW
Manual release 400V with ...
1/5
22
Lead wire type
H2L22T5-MM01TWJNJ4
H2L22T5-MM01TNNTN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/5
22
T-BOX
H2L22T5-MM01TNNTN
H2L22T5-MM01TNNTB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/5
22
T-BOX
H2L22T5-MM01TNNTB2
H2L22T5-MM01TNNTJ2
200/200/220 50/60/60(V/H...
0.1kW
Manual release 200V with ...
1/5
22
T-BOX
H2L22T5-MM01TNNTJ2
H2L22T5-MM01TWNTN
380/400/400/440 50/50/60...
0.1kW
w/o Brake
1/5
22
T-BOX
H2L22T5-MM01TWNTN
H2L22T5-MM01TWNTB4
380/400/400/440 50/50/60...
0.1kW
400V with Brake
1/5
22
T-BOX
H2L22T5-MM01TWNTB4
H2L22T5-MM01TWNTJ4
380/400/400/440 50/50/60...
0.1kW
Manual release 400V with ...
1/5
22
T-BOX
H2L22T5-MM01TWNTJ4
H2L22T5-MM01TKNTN
220/380 60/60(V/Hz)
0.1kW
w/o Brake
1/5
22
T-BOX
H2L22T5-MM01TKNTN
H2L22T5-MM01TKNTB2
220/380 60/60(V/Hz)
0.1kW
200V with Brake
1/5
22
T-BOX
H2L22T5-MM01TKNTB2
H2L22T5-MM01TKNTB4
220/380 60/60(V/Hz)
0.1kW
400V with Brake
1/5
22
T-BOX
H2L22T5-MM01TKNTB4
H2L22T5-MM01TKNTJ2
220/380 60/60(V/Hz)
0.1kW
Manual release 200V with ...
1/5
22
T-BOX
H2L22T5-MM01TKNTJ2
H2L22T5-MM01TKNTJ4
220/380 60/60(V/Hz)
0.1kW
Manual release 400V with ...
1/5
22
T-BOX
H2L22T5-MM01TKNTJ4
H2L22T10-MM01TNNNN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/10
22
Lead wire type
H2L22T10-MM01TNNNN
H2L22T10-MM01TNNNB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/10
22
Lead wire type
H2L22T10-MM01TNNNB2
H2L22T10-MM01TNNNJ2
200/200/220 50/60/60(V/H...
0.1kW
Manual release 200V with ...
1/10
22
Lead wire type
H2L22T10-MM01TNNNJ2
H2L22T10-MM01TWJNN
380/400/400/440 50/50/60...
0.1kW
w/o Brake
1/10
22
Lead wire type
H2L22T10-MM01TWJNN
H2L22T10-MM01TWJNB4
380/400/400/440 50/50/60...
0.1kW
400V with Brake
1/10
22
Lead wire type
H2L22T10-MM01TWJNB4
H2L22T10-MM01TWJNJ4
380/400/400/440 50/50/60...
0.1kW
Manual release 400V with ...
1/10
22
Lead wire type
H2L22T10-MM01TWJNJ4
H2L22T10-MM01TNNTN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/10
22
T-BOX
H2L22T10-MM01TNNTN
H2L22T10-MM01TNNTB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/10
22
T-BOX
H2L22T10-MM01TNNTB2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表