您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FPA90 - 90° elbow conduit fitting, external thread
Flexicon
Non-metallic conduits and fittings
FPA
90 Degree
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpa/90_degree/fpa_90_elbow_ext_thr.prj},{NB=FPA13-PG9-90B},{CLR=B},{DES=PG Thread},{CT=FPA},{NW=10},{VV=0.000},{CS=13},{T1=PG9},{NDM=15.2000},{KDM=13.8600},{A=PG9},{B=10},{C=36},{MOVE=1.250},{D=24},{E=10.5},{F=22},{R=30.450},{W=3.000},{L=21.900},{TFL2=1.500},{TFL3=1.400},{X=30.000},{Y=6.500},{C2=22.750},{HEXAC=24.000},{HEXL=5.000},{TFL=2.000},{BD=15.000},{BAF=14.000},{CNSMAT=Nylon PA66},{INFO=HTML (online)},{E2=10.50},{VER=2.000},{SW=23.000},{CNL=18.000},{RL=23.000},{RD=13.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
NW
European size
[mm]
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Diameter
[mm]
CNSMAT
Material
ⁿ/ₐ
FPA10-M12-90B
FPA10-M12-90B
Metric Thread
7
10
M12x1.5
8
24
19
6.5
17
Nylon PA66
FPA11-M12-90B
FPA11-M12-90B
Metric Thread
8
11
M12x1.5
8
24
19
6.5
17
Nylon PA66
FPA13-M16-90B
FPA13-M16-90B
Metric Thread
10
13
M16x1.5
11
35
24
10.5
22
Nylon PA66
FPA16-M16-90B
FPA16-M16-90B
Metric Thread
12
16
M16x1.5
11
38
29
10.5
22
Nylon PA66
FPA16-M20-90B
FPA16-M20-90B
Metric Thread
12
16
M20x1.5
13
38
28
14.0
27
Nylon PA66
FPA18-M20-90B
FPA18-M20-90B
Metric Thread
14
18
M20x1.5
13
40
32
14.0
27
Nylon PA66
FPA20-M20-90B
FPA20-M20-90B
Metric Thread
-
20
M20x1.5
13
40
32
14.0
27
Nylon PA66
FPA21-M20-90B
FPA21-M20-90B
Metric Thread
17
21
M20x1.5
13
40
32
14.0
27
Nylon PA66
FPA25-M25-90B
FPA25-M25-90B
Metric Thread
-
25
M25x1.5
15
48
39
19.0
32
Nylon PA66
FPA28-M25-90B
FPA28-M25-90B
Metric Thread
23
28
M25x1.5
15
51
44
19.0
32
Nylon PA66
FPA34-M32-90B
FPA34-M32-90B
Metric Thread
29
34
M32x1.5
16
59
51
24.5
40
Nylon PA66
FPA42-M40-90B
FPA42-M40-90B
Metric Thread
36
42
M40x1.5
16
82
63
32.5
50
Nylon PA66
FPA42-M50-90B
FPA42-M50-90B
Metric Thread
36
42
M50x1.5
16
83
63
39.0
60
Nylon PA66
FPA54-M50-90B
FPA54-M50-90B
Metric Thread
48
54
M50x1.5
16
88
76
39.0
60
Nylon PA66
FPA54-M63-90B
FPA54-M63-90B
Metric Thread
48
54
M63x1.5
16
88
76
49.5
72
Nylon PA66
FPA67-M63-90B
FPA67-M63-90B
Metric Thread
56
67
M63x1.5
16
104
90
49.5
72
Nylon PA66
FPA10-PG7-90B
FPA10-PG7-90B
PG Thread
7
10
PG7
8
24
19
6.5
16
Nylon PA66
FPA13-PG9-90B
FPA13-PG9-90B
PG Thread
10
13
PG9
10
36
24
10.5
22
Nylon PA66
FPA16-PG9-90B
FPA16-PG9-90B
PG Thread
12
16
PG9
10
39
29
10.5
22
Nylon PA66
FPA16-PG11-90B
FPA16-PG11-90B
PG Thread
12
16
PG11
10
39
29
10.5
24
Nylon PA66
FPA16-PG13-90B
FPA16-PG13-90B
PG Thread
12
16
PG13.5
11
40
29
14.0
26
Nylon PA66
FPA18-PG13-90B
FPA18-PG13-90B
PG Thread
14
18
PG13.5
11
42
32
14.0
26
Nylon PA66
FPA21-PG13-90B
FPA21-PG13-90B
PG Thread
17
21
PG13.5
11
42
32
14.0
26
Nylon PA66
FPA21-PG16-90B
FPA21-PG16-90B
PG Thread
-
21
PG16
11
42
32
14.0
27
Nylon PA66
FPA28-PG21-90B
FPA28-PG21-90B
PG Thread
23
28
PG21
12
54
44
19.0
35
Nylon PA66
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表