您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FR-P - Flat-sealing
Flexa
accessories
FR - Flat-sealing
Powered by
CAD模型選擇
{flexa/accessories/fr/fr_p.prj},{NB=FLEXA FR-P 10331000013},{ART=10331000013},{ART2=10331000013},{ARTOLD=0331.000.013},{PG=13.5},{DI=19.0},{DA=25.0},{S=2.0},{GEW=0.052},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
PG
DIN 40430
ⁿ/ₐ
DI
mm
ⁿ/ₐ
DA
mm
ⁿ/ₐ
S
mm
ⁿ/ₐ
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA FR-P 10331000007
10331000007
7
11.5
16.0
2.0
0.024
50
FLEXA FR-P 10331000009
10331000009
9
14.0
20.0
2.0
0.040
50
FLEXA FR-P 10331000011
10331000011
11
18.5
22.5
2.0
0.032
50
FLEXA FR-P 10331000013
10331000013
13.5
19.0
25.0
2.0
0.052
50
FLEXA FR-P 10331000016
10331000016
16
21.0
27.0
2.0
0.057
50
FLEXA FR-P 10331000021
10331000021
21
27.0
34.0
2.5
0.105
25
FLEXA FR-P 10331000029
10331000029
29
35.0
43.0
2.5
0.153
25
FLEXA FR-P 10331000036
10331000036
36
45.0
54.0
2.5
0.219
25
FLEXA FR-P 10331000048
10331000048
48
57.5
68.0
3.0
0.388
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GMK-M (METR) - Counternut especially for plastic threads
Flexa
01.03.2022
GMK-M (PG) - Counternut especially for plastic threads
Flexa
01.03.2022
O-Ring gasket-EPDM for unions black
Bänninger
31.01.2023
FRH-N/C - Flat-sealing, especially for protective rate IP 68 and high mecha...
Flexa
01.03.2022
Free O-Rings
HUTCHINSON - Le Joint Français
27.06.2018
FR-N/C - Flat-sealing
Flexa
01.03.2022
DIN11851/11853 - O-Ring R
Alfa Laval
23.12.2022
O-RING - O-RING
Gates Tube Fittings
16.02.2022
DR 1710 O-Rings - DME
D-M-E
08.08.2018
O-Ring, Perbunan, NBR 70, for Tank Truck Flange, round
Huelsen
14.08.2019
Assembly O-ring, Series C-MC
Camozzi
16.05.2024
O-Ring PG - Accessories
Hummel
05.02.2020
Modèle 62155 - Joint torique pour raccord DIN 11864
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
Dichtungen DK - GP Dichtungen DK
VOSS
24.02.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表