您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
FTTEC - BLIND THREADED INSERTS IN STEEL WITH CYLINDRICAL HEAD HEXAGONAL SHAFT
FAR
BLIND RIVET NUTS
HEXAGONAL SHANK BLIND RIVET NUTS
Powered by
CAD模型選擇
{far/blind_rivet_nuts/hex_sh_brn/fttec.prj},{NB=63205001(1-0)},{CODE=63205001},{DESC=INS.STEEL M5FTTEC SF},{MAT=Steel},{DD=M5x0,8},{A=5.90},{B=10},{C=15},{D=0.0},{H=7.0},{L=20},{L1=18},{M=6.9},{M2=0.0},{M3=0.0},{S=1.0},{VERSION=1},{SPMIN=0.5},{SPMAX=3.0},{SP=0.0},{PDF=FTTEC.pdf},{NDM=5},{PITCH=0.80},{D2=0.4},{XTRD=3.5216},{Y1=0.4717},{Y2=0.4716}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DD
Format
ⁿ/ₐ
B
Head dimension
[mm]
D
Head dimension
[mm]
L
Insert enght
[mm]
M
hexagon size
[mm]
SPMIN
Grip range MIN
[mm]
SPMAX
Grip range MAX
[mm]
63204001
63204001
INS.STEEL M4FTTEC
Steel
M4x0,7
9
0.0
16
5.9
0.5
2.0
63205001
63205001
INS.STEEL M5FTTEC
Steel
M5x0,8
10
0.0
20
6.9
0.5
3.0
63206001
63206001
INS.STEEL M6FTTEC
Steel
M6x1
13
0.0
22
8.9
0.5
3.0
63208001
63208001
INS.STEEL M8FTTEC
Steel
M8x1,25
16
0.0
26
10.9
0.5
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表