您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
G733 - 4-LOBE HANDWHEEL WITH SMOOTH HOLE INSERT
Boteco
LOCKING HANDWHEELS
Powered by
CAD模型選擇
{boteco/volantini_di_serraggio/g733.prj},{NB=G73340.TD0601},{IDNR=},{ARTX=G73340.},{D=41},{H=29.5},{DD=16.0},{C=18.5},{M=11.0},{D3=12.0},{H3=3.0},{DM=-},{DMX=0},{D1=06},{D1IN='06','08','10'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ART
Art.
ⁿ/ₐ
D
[mm]
H
[mm]
DD
d
[mm]
C
c
[mm]
M
m
[mm]
D3
d3
[mm]
H3
h3
[mm]
Q
[mm]
PESO
Weight
[g]
G73330.TD0601
G73330.TD0601
30
23.0
15.0
13.5
9.5
12.5
2.0
15
16
G73340.TD0601
G73340.TD0601
41
29.5
16.0
18.5
11.0
12.0
3.0
15
24
G73350.TD0501
G73350.TD0501
52
32.5
21.0
21.5
11.0
15.0
2.5
18
60
G73360.TD0501
G73360.TD0501
59
40.0
23.0
25.0
15.0
24.0
4.0
18
90
G73380.TD0501
G73380.TD0501
79
41.0
30.5
24.0
17.0
21.0
3.0
24
165
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
J142 - UNIVERSAL TUBULAR LOCK WITH 3 MM. WINGED TUBE KEY
Boteco
17.11.2021
I103 - BALL WITH THREADED HOLE
Boteco
17.11.2021
G731 - 4-LOBE HANDWHEEL WITH THREADED THROUGH INSERT
Boteco
17.11.2021
D454 - "EUROMODEL" FOUR ARM CONTROL HANDWHEEL
Boteco
17.11.2021
H765 - KNURLED HOLLOWED HANDWHEEL WITH THREADED THROUGH HOLE INSERT
Boteco
17.11.2021
L755 - LARGE WINGNUT WITH RIGHT THROUGH THREADED INSERT
Boteco
17.11.2021
L270 - T HANDLE WITH THREADED STAINLESS STEEL INSERT
Boteco
17.11.2021
P903 - FLOOR-ANCHOR MOUNTING FOOT WITH NON-SLIP BASE
Boteco
17.11.2021
L273 - T HANDLE WITH SMOOTH HOLE INSERT
Boteco
17.11.2021
I108 - SHORT HANDLE WITH THREADED HOLE
Boteco
17.11.2021
J185 CIN - STEEL AND STAINLESS STEEL EXTENDED CATCH PLATE FOR ADJUSTABLE TO...
Boteco
17.11.2021
L750 CIN - WINGNUT WITH THREADED STAINLESS STEEL INSERT
Boteco
17.11.2021
L749 - 28mm. WINGNUT WITH THREADED STUD
Boteco
17.11.2021
L807 - "EUROMODEL" WINGNUT WITH THREADED STUD WITHOUT CAP
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表