您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB/T288-94 20000CK - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
万工轴承
Powered by
CAD模型選擇
{chinese_manufacturers/wangong/20000ck.prj},{NB=23220CK},{S=32},{T=23220CK},{D=100.000},{DD=180.000},{B=60.300},{R=2.100},{RSMIN=2.100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
系列
[mm]
T
轴承代号
[mm]
D
[mm]
DD
[mm]
B
[mm]
R
R=RSMIN
[mm]
RSMIN
[mm]
23022CK
30
23022CK
110.000
170.000
45.000
2.000
2.000
23024CK
30
23024CK
120.000
180.000
46.000
2.000
2.000
23026CK
30
23026CK
130.000
200.000
52.000
2.000
2.000
23028CK
30
23028CK
140.000
210.000
53.000
2.000
2.000
23030CK
30
23030CK
150.000
225.000
56.000
2.100
2.100
23032CK
30
23032CK
160.000
240.000
60.000
2.100
2.100
23034CK
30
23034CK
170.000
260.000
67.000
2.100
2.100
23036CK
30
23036CK
180.000
280.000
74.000
2.100
2.100
23038CK
30
23038CK
190.000
290.000
75.000
2.100
2.100
23040CK
30
23040CK
200.000
310.000
82.000
2.100
2.100
23044CK
30
23044CK
220.000
340.000
90.000
3.000
3.000
23048CK
30
23048CK
240.000
360.000
92.000
3.000
3.000
23120CK
31
23120CK
100.000
165.000
52.000
2.000
2.000
23122CK
31
23122CK
110.000
180.000
56.000
2.000
2.000
23124CK
31
23124CK
120.000
200.000
62.000
2.000
2.000
23126CK
31
23126CK
130.000
210.000
64.000
2.000
2.000
23128CK
31
23128CK
140.000
225.000
68.000
2.100
2.100
23130CK
31
23130CK
150.000
250.000
80.000
2.100
2.100
23132CK
31
23132CK
160.000
270.000
86.000
2.100
2.100
23134CK
31
23134CK
170.000
280.000
88.000
2.100
2.100
23136CK
31
23136CK
180.000
300.000
96.000
3.000
3.000
23138CK
31
23138CK
190.000
320.000
104.000
3.000
3.000
23140CK
31
23140CK
200.000
340.000
112.000
3.000
3.000
23144CK
31
23144CK
220.000
370.000
120.000
4.000
4.000
23148CK
31
23148CK
240.000
400.000
128.000
4.000
4.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T288-94 20000CAK - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
CSK - CSK
Chinese Manufacturers
21.05.2014
HB4-24-2002 - Tee,screwed-onto,flared tube
Chinese Manufacturers
21.05.2014
DIN 7984 - Hexagon socket head cap screws with low head
Chinese Manufacturers
27.05.2014
GB/T297-94 30000 - 滚动轴承 圆锥滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LHLC-40 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB6178-86 - 1型六角开槽螺母—A和B级
Chinese Manufacturers
21.05.2014
GB/T 13806.1-92 B - 精密机械用紧固件 十字槽螺钉
Chinese Manufacturers
21.05.2014
GB 15-88 - 大半圆头带榫螺栓
Chinese Manufacturers
21.05.2014
LBDF - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
Q328 - Prevailing torque type hexagon nuts(with non-metallic insert),style ...
Chinese Manufacturers
21.05.2014
Q198C - Bear face projection welding stud
Chinese Manufacturers
21.05.2014
LHLC-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
HB4-25-2002 - Tee,screwed-onto,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表