您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
GE-3216 - Gears - Spur
Reid Supply
Power Transmission
Rotary
Gearing
Gears
Spur
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01070000/gears/spur/ge-3216.prj},{NB=GE-1632},{PN=GE-1632},{AMERSID=1046354},{APACID=-},{EMEAID=-},{PITCH=16},{NUMBEROFTEETH=32},{APITCHDIAMETER=2.000},{BORE=0.5000},{B=0.500},{C=0.50},{D=1.000},{E=1.70},{OD=2.125},{NO=21},{URL=https://www.reidsupply.com/en-us/p/gears/ge-1632}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
PITCH
Pitch
ⁿ/ₐ
NUMBEROFTEETH
Number of Teeth
ⁿ/ₐ
APITCHDIAMETER
A Pitch Diameter
[Inch]
BORE
Bore
[Inch]
B
B Gear Height
[Inch]
C
C Hub Height
[Inch]
D
D Overall Height
[Inch]
E
E Hub Diameter
[Inch]
OD
Outside Diameter
[Inch]
GE-3216
GE-3216
1046367
-
-
32
16
0.500
0.1875
0.188
0.31
0.498
0.39
0.562
GE-3218
GE-3218
1046368
-
-
32
18
0.562
0.1875
0.188
0.31
0.498
0.45
0.624
GE-3220
GE-3220
1046369
-
-
32
20
0.625
0.2500
0.188
0.31
0.498
0.52
0.687
GE-3224
GE-3224
1046370
-
-
32
24
0.750
0.3125
0.188
0.31
0.500
0.64
0.812
GE-3240
GE-3240
1046371
-
-
32
40
1.250
0.3750
0.188
0.38
0.568
0.88
1.312
GE-2412
GE-2412
1046363
-
-
24
12
0.500
0.2500
0.250
0.31
0.560
0.36
0.583
GE-2416
GE-2416
1046364
-
-
24
16
0.667
0.3125
0.250
0.31
0.560
0.54
0.750
GE-2420
GE-2420
1046365
-
-
24
20
0.833
0.3125
0.250
0.31
0.562
0.70
0.916
GE-2424
GE-2424
1046366
-
-
24
24
1.000
0.3750
0.250
0.38
0.630
0.87
1.083
GE-2012
GE-2012
1046357
-
-
20
12
0.600
0.3125
0.375
0.38
0.755
0.46
0.700
GE-2016
GE-2016
1046358
-
-
20
16
0.800
0.3750
0.375
0.38
0.755
0.66
0.900
GE-2020
GE-2020
1046359
-
-
20
20
1.000
0.3750
0.375
0.38
0.755
0.84
1.100
GE-2024
GE-2024
1046360
-
-
20
24
1.200
0.3750
0.375
0.38
0.755
0.92
1.300
GE-2032
GE-2032
1046361
-
-
20
32
1.600
0.3750
0.375
0.50
0.875
1.32
1.700
GE-2048
GE-2048
1046362
-
-
20
48
2.400
0.3750
0.375
0.50
0.875
1.33
2.500
GE-1612
GE-1612
1046349
-
-
16
12
0.750
0.3750
0.500
0.44
0.940
0.56
0.875
GE-1614
GE-1614
1046350
-
-
16
14
0.875
0.3750
0.500
0.44
0.940
0.69
1.000
GE-1616
GE-1616
1046351
-
-
16
16
1.000
0.5000
0.500
0.44
0.940
0.81
1.125
GE-1620
GE-1620
1046352
-
-
16
20
1.250
0.5000
0.500
0.44
0.940
0.96
1.375
GE-1624
GE-1624
1046353
-
-
16
24
1.500
0.5000
0.500
0.44
0.940
1.20
1.625
GE-1632
GE-1632
1046354
-
-
16
32
2.000
0.5000
0.500
0.50
1.000
1.70
2.125
GE-1640
GE-1640
1046355
-
-
16
40
2.500
0.5000
0.500
0.50
1.000
1.69
2.625
GE-1648
GE-1648
1046356
-
-
16
48
3.000
0.5000
0.500
0.50
1.000
2.19
3.125
GE-1212
GE-1212
1046342
-
-
12
12
1.000
0.5000
0.750
0.50
1.250
0.75
1.167
GE-1216
GE-1216
1046343
-
-
12
16
1.333
0.6250
0.750
0.50
1.250
0.99
1.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表