您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
GLH-3005 - Keyed Shafts
Reid Supply
Power Transmission
Rotary
Keyed Shafts
Keyed Shafts
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01080000/keyed_shafts/glh-3005.prj},{NB=GLH-3045},{PN=GLH-3045},{AMERSID=1046472},{APACID=-},{EMEAID=-},{L=3.000},{DIA=1.43750000},{KW=0.37500000},{KH=0.18750000},{D1=36.000},{URL=https://www.reidsupply.com/en-us/p/keyed-shafts/glh-3045}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
L
Length ft.
[Inch]
DIA
Diameter
[Inch]
KW
Keyway Width
[Inch]
KH
Keyway Height
[Inch]
GLH-3005
GLH-3005
1046456
-
-
3.000
1/2
1/8
1/16
GLH-3010
GLH-3010
1046459
-
-
3.000
5/8
3/16
3/32
GLH-3015
GLH-3015
1046458
-
-
3.000
3/4
3/16
3/32
GLH-3020
GLH-3020
1046460
-
-
3.000
7/8
3/16
3/32
GLH-3025
GLH-3025
1046467
-
-
3.000
1
1/4
1/8
GLH-3035
GLH-3035
1046469
-
-
3.000
1 3/16
1/4
1/8
GLH-3040
GLH-3040
1046468
-
-
3.000
1 1/4
1/4
1/8
GLH-3042
GLH-3042
1046470
-
-
3.000
1 3/8
5/16
5/32
GLH-3045
GLH-3045
1046472
-
-
3.000
1 7/16
3/8
3/16
GLH-3050
GLH-3050
1046471
-
-
3.000
1 1/2
3/8
3/16
GLH-6005
GLH-6005
1046457
-
-
6.000
1/2
1/8
1/16
GLH-6010
GLH-6010
1046462
-
-
6.000
5/8
3/16
3/32
GLH-6015
GLH-6015
1046461
-
-
6.000
3/4
3/16
3/32
GLH-6025
GLH-6025
1046463
-
-
6.000
1
1/4
1/8
GLH-6030
GLH-6030
1046465
-
-
6.000
1 1/8
1/4
1/8
GLH-6035
GLH-6035
1046466
-
-
6.000
1 3/16
1/4
1/8
GLH-6040
GLH-6040
1046464
-
-
6.000
1 1/4
1/4
1/8
GLH-6045
GLH-6045
1046474
-
-
6.000
1 7/16
3/8
3/16
GLH-6050
GLH-6050
1046473
-
-
6.000
1 1/2
3/8
3/16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表