您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 555 - Handwheels with keyway, without handle
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
GN 555
GN 555 K
GN 555 K A
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_3/speichenhandraeder/gn555/gn555_k/gn555_k_a/gn555_k_a.prj},{NB=Speichenhandrad GN 555-140-K14-A},{PARTNUMBER=GN 555-140-K14-A},{NORMNR=GN 555},{D1=140},{D2=K14},{D2Y=14},{D3=32},{D4=24},{D5=36},{B=20},{L1=3},{L2=26},{L3=35},{ANZAHL=3},{D21=140.0},{D22=100.0},{D23=41.0},{D24=117.0},{D25=52.0},{W21=12.0},{W22=20.0},{W23=3.0},{ABS21=6.5},{ABS22=12.0},{ABS23=7.0},{ABS24=24.0},{R21=76.0},{R22=45.0},{R23=5.0},{T=2.3},{B1=5.0},{WEIGHT=0.2830},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H7 Bore
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
B
[mm]
L1
-0.5
[mm]
L2
-0.5
[mm]
L3
~
[mm]
ANZAHL
Spokes
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spoked handwheel GN 555-1...
GN 555-100-K10-A
100
K10
25
18
28
15
0
23
28
3
0.1210
84879090
YES
Spoked handwheel GN 555-1...
GN 555-100-K12-A
100
K12
25
18
28
15
0
23
28
3
0.1160
84879090
YES
Spoked handwheel GN 555-1...
GN 555-125-K12-A
125
K12
24
18
30
18
1
25
35
3
0.1860
84879090
YES
Spoked handwheel GN 555-1...
GN 555-125-K14-A
125
K14
24
18
30
18
1
25
35
3
0.1700
84879090
YES
Spoked handwheel GN 555-1...
GN 555-140-K14-A
140
K14
32
24
36
20
3
26
35
3
0.2830
84879090
YES
Spoked handwheel GN 555-1...
GN 555-160-K14-A
160
K14
32
24
37
22
5
28
40
3
0.3500
84879090
YES
Spoked handwheel GN 555-1...
GN 555-160-K16-A
160
K16
32
24
37
22
5
28
40
3
0.3480
84879090
YES
Spoked handwheel GN 555-2...
GN 555-200-K18-A
200
K18
40
31
45
24
4
33
45
3
0.5640
84879090
YES
Spoked handwheel GN 555-2...
GN 555-200-K20-A
200
K20
40
31
45
24
4
33
45
3
0.5610
84879090
YES
Spoked handwheel GN 555-2...
GN 555-250-K24-A
250
K24
49
38
56
29
7
36
58
3
0.9650
84879090
YES
Spoked handwheel GN 555-3...
GN 555-300-K26-A
300
K26
58
47
70
32
2
40
65
3
1.5710
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表