您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 1580 - Stainless Steel Nuts, Hygienic Design
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing bolts, Shoulder screws, Thrust bolts
GN1580
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/gn1580/gn1580m.prj},{NB=Edelstahl-Mutter GN1580-M20-MT-E},{ARTNR=GN1580-M20-MT-E},{PARTNUMBER=GN 1580-M20-MT-E},{NORMNR=GN 1580},{D1=M20},{D1X=20},{D2=40},{D3=40.8},{K=32.0},{T=22.0},{TX=22.000},{SW=30},{OB=mattiert (Ra < 0,8 µm)},{SEALING=EPDM},{MAT=Edelstahl nichtrostend, 1.4404 (A4)},{WEIGHT=0.1500},{CTN=73181639},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
D3
[mm]
K
[mm]
T
min.
[mm]
SW
[mm]
OB
Finish locating ring
ⁿ/ₐ
SEALING
Sealing
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Mutter GN1580-M...
GN1580-M4-PL-E
M4
11
11.8
9.5
6.0
7
Polished finish (Ra < 0.8...
EPDM
0.0030
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M4-MT-E
M4
11
11.8
9.5
6.0
7
Matte finish (Ra < 0.8 µm...
EPDM
0.0030
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M5-PL-E
M5
12
12.8
10.0
6.0
8
Polished finish (Ra < 0.8...
EPDM
0.0077
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M5-MT-E
M5
12
12.8
10.0
6.0
8
Matte finish (Ra < 0.8 µm...
EPDM
0.0037
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M6-PL-E
M6
14
14.8
12.0
7.5
10
Polished finish (Ra < 0.8...
EPDM
0.0097
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M6-MT-E
M6
14
14.8
12.0
7.5
10
Matte finish (Ra < 0.8 µm...
EPDM
0.0097
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M8-PL-E
M8
18
18.8
14.5
9.5
13
Polished finish (Ra < 0.8...
EPDM
0.0167
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M8-MT-E
M8
18
18.8
14.5
9.5
13
Matte finish (Ra < 0.8 µm...
EPDM
0.0167
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M10-PL-E
M10
21
21.8
18.0
12.0
16
Polished finish (Ra < 0.8...
EPDM
0.0187
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M10-MT-E
M10
21
21.8
18.0
12.0
16
Matte finish (Ra < 0.8 µm...
EPDM
0.0187
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M12-PL-E
M12
25
25.8
21.0
14.5
18
Polished finish (Ra < 0.8...
EPDM
0.0447
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M12-MT-E
M12
25
25.8
21.0
14.5
18
Matte finish (Ra < 0.8 µm...
EPDM
0.0447
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M16-PL-E
M16
32
32.8
26.0
17.0
24
Polished finish (Ra < 0.8...
EPDM
0.0839
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M16-MT-E
M16
32
32.8
26.0
17.0
24
Matte finish (Ra < 0.8 µm...
EPDM
0.0839
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M20-PL-E
M20
40
40.8
32.0
22.0
30
Polished finish (Ra < 0.8...
EPDM
0.1500
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M20-MT-E
M20
40
40.8
32.0
22.0
30
Matte finish (Ra < 0.8 µm...
EPDM
0.1500
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M4-PL-H
M4
11
11.8
9.5
6.0
7
Polished finish (Ra < 0.8...
H-NBR
0.0030
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M4-MT-H
M4
11
11.8
9.5
6.0
7
Matte finish (Ra < 0.8 µm...
H-NBR
0.0030
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M5-PL-H
M5
12
12.8
10.0
6.0
8
Polished finish (Ra < 0.8...
H-NBR
0.0078
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M5-MT-H
M5
12
12.8
10.0
6.0
8
Matte finish (Ra < 0.8 µm...
H-NBR
0.0078
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M6-PL-H
M6
14
14.8
12.0
7.5
10
Polished finish (Ra < 0.8...
H-NBR
0.0098
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M6-MT-H
M6
14
14.8
12.0
7.5
10
Matte finish (Ra < 0.8 µm...
H-NBR
0.0098
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M8-PL-H
M8
18
18.8
14.5
9.5
13
Polished finish (Ra < 0.8...
H-NBR
0.0168
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M8-MT-H
M8
18
18.8
14.5
9.5
13
Matte finish (Ra < 0.8 µm...
H-NBR
0.0168
73181639
YES
Edelstahl-Mutter GN1580-M...
GN1580-M10-PL-H
M10
21
21.8
18.0
12.0
16
Polished finish (Ra < 0.8...
H-NBR
0.0187
73181639
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表