您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 284 - Swivel Clamp Connector Joints, Aluminum, with screw, stainless steel, Type S, Stepless adjustment
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN284
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn284/gn_284_2_s_asmtab.prj},{NB=Gelenk-Klemmverbinder GN284-B42-B45-S-2-BL (0)},{ARTNR=GN284-B42-B45-S-2-BL},{PARTNUMBER=GN 284-B42-B45-S-2-BL},{NORMNR=GN 284},{D1=B42},{D11=42},{D2=B45},{ROT=0},{D2X='B40','B42','B45','B48','B50'},{B=65},{D3=M10},{D4=M10},{K1=74.0},{K2=65},{L1=230},{L2=77.5},{M1=70},{M2=115},{Z1=M10-50},{Z2=M10-55},{L3Z1=-},{L3Z2=78 | 92},{OBVIS=blank},{KLEMM1=GN 911-M10-63},{KLEMM2=GN 911-M10-63},{KEN=2.000},{FORM=S},{PPATH=gn_284_2_s_asmtpl.prj},{WEIGHT=1.4350},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails},{V=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
B
Swivel width
[mm]
K1
[mm]
K2
[mm]
L1
[mm]
L2
[mm]
M1
[mm]
M2
[mm]
Z1
Screw locations
ⁿ/ₐ
Z2
Screw location
ⁿ/ₐ
L3Z1
Clamping lever for Z1
[mm]
L3Z2
Clamping lever for Z2
[mm]
OBVIS
Finish
ⁿ/ₐ
KLEMM1
Clamping lever for d3
ⁿ/ₐ
KLEMM2
Clamping lever for d4
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gelenk-Klemmverbinder GN2...
GN284-B20-B20-S-2-SW
B20
B20
40
42.5
40
147
52.0
43
72
M8-25
M8-30
-
63 | 78
black
GN 911-M 8-32
GN 911-M 8-35
0.4100
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B20-B20-S-2-BL
B20
B20
40
42.5
40
147
52.0
43
72
M8-25
M8-30
-
63 | 78
blank
GN 911-M 8-32
GN 911-M 8-35
0.4100
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B20-B25-S-2-SW
B20
B25
40
42.5
40
147
52.0
43
72
M8-25
M8-30
-
63 | 78
black
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B20-B25-S-2-BL
B20
B25
40
42.5
40
147
52.0
43
72
M8-25
M8-30
-
63 | 78
blank
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B20-B30-S-2-SW
B20
B30
40
42.5
40
147
52.0
43
72
M8-25
M8-30
-
63 | 78
black
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B20-B30-S-2-BL
B20
B30
40
42.5
40
147
52.0
43
72
M8-25
M8-30
-
63 | 78
blank
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B25-B20-S-2-SW
B25
B20
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
black
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B25-B20-S-2-BL
B25
B20
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B25-B25-S-2-SW
B25
B25
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
black
GN 911-M 8-32
GN 911-M 8-35
0.3730
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B25-B25-S-2-BL
B25
B25
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
GN 911-M 8-32
GN 911-M 8-35
0.3730
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B25-B30-S-2-SW
B25
B30
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
black
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B25-B30-S-2-BL
B25
B30
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B30-B20-S-2-SW
B30
B20
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
black
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B30-B20-S-2-BL
B30
B20
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B30-B25-S-2-SW
B30
B25
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
black
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B30-B25-S-2-BL
B30
B25
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
GN 911-M 8-32
GN 911-M 8-35
0.4050
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B30-B30-S-2-SW
B30
B30
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
black
GN 911-M 8-32
GN 911-M 8-35
0.3260
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B30-B30-S-2-BL
B30
B30
40
42.5
40
147
52.0
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
GN 911-M 8-32
GN 911-M 8-35
0.3260
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B40-B40-S-2-SW
B40
B40
65
74.0
65
230
77.5
70
115
M10-50
M10-55
-
78 | 92
black
GN 911-M10-63
GN 911-M10-63
1.5110
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B40-B40-S-2-BL
B40
B40
65
74.0
65
230
77.5
70
115
M10-50
M10-55
-
78 | 92
blank
GN 911-M10-63
GN 911-M10-63
1.5110
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B40-B42-S-2-SW
B40
B42
65
74.0
65
230
77.5
70
115
M10-50
M10-55
-
78 | 92
black
GN 911-M10-63
GN 911-M10-63
1.5000
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B40-B42-S-2-BL
B40
B42
65
74.0
65
230
77.5
70
115
M10-50
M10-55
-
78 | 92
blank
GN 911-M10-63
GN 911-M10-63
1.5000
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B40-B45-S-2-SW
B40
B45
65
74.0
65
230
77.5
70
115
M10-50
M10-55
-
78 | 92
black
GN 911-M10-63
GN 911-M10-63
1.5000
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B40-B45-S-2-BL
B40
B45
65
74.0
65
230
77.5
70
115
M10-50
M10-55
-
78 | 92
blank
GN 911-M10-63
GN 911-M10-63
1.5000
76090000
YES
Gelenk-Klemmverbinder GN2...
GN284-B40-B48-S-2-SW
B40
B48
65
74.0
65
230
77.5
70
115
M10-50
M10-55
-
78 | 92
black
GN 911-M10-63
GN 911-M10-63
1.5000
76090000
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表