您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 352 - Buffers, Type E, with female thread
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber buffers
GN352
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gummipuffer/gn352/gn352_e.prj},{NB=Anschlagpuffer GN352-40-40-M8-E-40},{ARTNR=GN352-40-40-M8-E-40},{PARTNUMBER=GN 352-40-40-M8-E-40},{NORMNR=GN 352},{D1=40},{H=40},{D2=M8},{S=2.0},{T=8},{TX=8.000},{FORM=E},{NR=weich (40)},{NDM=8},{KDM=6.647},{D1X=36.800},{WEIGHT=0.0700},{CTN=40169991},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
Thread
ⁿ/ₐ
S
[mm]
T
[mm]
NR
Natural rubber- Hardness (Shore ±5°)
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Anschlagpuffer GN352-8-8-...
GN352-8-8-M3-E-40
8
8
M3
1.0
3
weich (40)
0.0006
40169991
YES
Anschlagpuffer GN352-8-8-...
GN352-8-8-M3-E-55
8
8
M3
1.0
3
mittel (55)
0.0010
40169991
YES
Anschlagpuffer GN352-8-8-...
GN352-8-8-M3-E-70
8
8
M3
1.0
3
hart (70)
0.0008
40169991
YES
Anschlagpuffer GN352-8-13...
GN352-8-13-M3-E-40
8
13
M3
1.0
3
weich (40)
0.0010
40169991
YES
Anschlagpuffer GN352-8-13...
GN352-8-13-M3-E-55
8
13
M3
1.0
3
mittel (55)
0.0010
40169991
YES
Anschlagpuffer GN352-8-13...
GN352-8-13-M3-E-70
8
13
M3
1.0
3
hart (70)
0.0010
40169991
YES
Anschlagpuffer GN352-10-1...
GN352-10-10-M4-E-40
10
10
M4
1.2
4
weich (40)
0.0013
40169991
YES
Anschlagpuffer GN352-10-1...
GN352-10-10-M4-E-55
10
10
M4
1.2
4
mittel (55)
0.0012
40169991
YES
Anschlagpuffer GN352-10-1...
GN352-10-10-M4-E-70
10
10
M4
1.2
4
hart (70)
0.0014
40169991
YES
Anschlagpuffer GN352-10-1...
GN352-10-15-M4-E-40
10
15
M4
1.2
4
weich (40)
0.0020
40169991
YES
Anschlagpuffer GN352-10-1...
GN352-10-15-M4-E-55
10
15
M4
1.2
4
mittel (55)
0.0020
40169991
YES
Anschlagpuffer GN352-10-1...
GN352-10-15-M4-E-70
10
15
M4
1.2
4
hart (70)
0.0020
40169991
YES
Anschlagpuffer GN352-15-1...
GN352-15-15-M4-E-40
15
15
M4
1.4
4
weich (40)
0.0046
40169991
YES
Anschlagpuffer GN352-15-1...
GN352-15-15-M4-E-55
15
15
M4
1.4
4
mittel (55)
0.0040
40169991
YES
Anschlagpuffer GN352-15-1...
GN352-15-15-M4-E-70
15
15
M4
1.4
4
hart (70)
0.0049
40169991
YES
Anschlagpuffer GN352-15-2...
GN352-15-20-M4-E-40
15
20
M4
1.4
4
weich (40)
0.0057
40169991
YES
Anschlagpuffer GN352-15-2...
GN352-15-20-M4-E-55
15
20
M4
1.4
4
mittel (55)
0.0060
40169991
YES
Anschlagpuffer GN352-15-2...
GN352-15-20-M4-E-70
15
20
M4
1.4
4
hart (70)
0.0060
40169991
YES
Anschlagpuffer GN352-20-1...
GN352-20-15-M6-E-40
20
15
M6
2.0
6
weich (40)
0.0100
40169991
YES
Anschlagpuffer GN352-20-1...
GN352-20-15-M6-E-55
20
15
M6
2.0
6
mittel (55)
0.0088
40169991
YES
Anschlagpuffer GN352-20-1...
GN352-20-15-M6-E-70
20
15
M6
2.0
6
hart (70)
0.0100
40169991
YES
Anschlagpuffer GN352-20-2...
GN352-20-20-M6-E-40
20
20
M6
2.0
6
weich (40)
0.0100
40169991
YES
Anschlagpuffer GN352-20-2...
GN352-20-20-M6-E-55
20
20
M6
2.0
6
mittel (55)
0.0110
40169991
YES
Anschlagpuffer GN352-20-2...
GN352-20-20-M6-E-70
20
20
M6
2.0
6
hart (70)
0.0110
40169991
YES
Anschlagpuffer GN352-20-2...
GN352-20-25-M6-E-40
20
25
M6
2.0
6
weich (40)
0.0130
40169991
YES
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN353 - Buffer, Type E, with female thread
Berger Tools
22.05.2023
GN452 - Stainless Steel-Buffers with screw, Type S
Berger Tools
22.05.2023
GN351 - Rubber buffers, Type SS, with 2 threaded studs
Berger Tools
22.05.2023
Modèle 35-242 - Plot antivibratoire mâle-mâle, acier, dureté 70 shore
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
DVA 5 - Vibration-damping elements
Elesa+Ganter
21.06.2024
GN 352 - Buffers, Type E, with female thread
Ganter
19.06.2024
GN 352.2 - Buffers with internal thread, Inch
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表