您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 5445 - Stainless Steel-Three-lobe knobs Hygienic Design
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Three-lobe knobs
GN 5445
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/dreisterngriffe/gn5445/gn5445.prj},{NB=Edelstahl-Dreisterngriff GN5445-50-M10-PL-E},{ARTNR=GN5445-50-M10-PL-E},{PARTNUMBER=GN 5445-50-M10-PL-E},{NORMNR=GN 5445},{D1=50},{D2=M10},{NDM=10},{X=5.25},{Y=23},{D3=21},{D4=21.8},{H1=30},{H2=17},{T=18},{SEALING=EPDM},{WEIGHT=0.1160},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
T
min.
[mm]
SEALING
Sealing
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Dreisterngriff ...
GN5445-40-M6-MT-E
40
M6
18
18.8
26
15
12
EPDM
0.0730
83024900
YES
Edelstahl-Dreisterngriff ...
GN5445-40-M6-PL-E
40
M6
18
18.8
26
15
12
EPDM
0.0730
83024900
YES
Edelstahl-Dreisterngriff ...
GN5445-40-M8-MT-E
40
M8
18
18.8
26
15
15
EPDM
0.0700
83024900
YES
Edelstahl-Dreisterngriff ...
GN5445-40-M8-PL-E
40
M8
18
18.8
26
15
15
EPDM
0.0700
83024900
YES
Edelstahl-Dreisterngriff ...
GN5445-50-M8-MT-E
50
M8
21
21.8
30
17
15
EPDM
0.1200
83024900
YES
Edelstahl-Dreisterngriff ...
GN5445-50-M8-PL-E
50
M8
21
21.8
30
17
15
EPDM
0.1200
83024900
YES
Edelstahl-Dreisterngriff ...
GN5445-50-M10-MT-E
50
M10
21
21.8
30
17
18
EPDM
0.1160
83024900
YES
Edelstahl-Dreisterngriff ...
GN5445-50-M10-PL-E
50
M10
21
21.8
30
17
18
EPDM
0.1160
83024900
YES
Edelstahl-Dreisterngriff ...
GN5445-40-M6-MT-H
40
M6
18
18.8
26
15
12
H-NBR
0.0745
83024900
YES
Edelstahl-Dreisterngriff ...
GN5445-40-M6-PL-H
40
M6
18
18.8
26
15
12
H-NBR
0.0745
83024900
YES
Edelstahl-Dreisterngriff ...
GN5445-40-M8-MT-H
40
M8
18
18.8
26
15
15
H-NBR
0.0706
83024900
YES
Edelstahl-Dreisterngriff ...
GN5445-40-M8-PL-H
40
M8
18
18.8
26
15
15
H-NBR
0.0706
83024900
YES
Edelstahl-Dreisterngriff ...
GN5445-50-M8-MT-H
50
M8
21
21.8
30
17
15
H-NBR
0.1212
83024900
YES
Edelstahl-Dreisterngriff ...
GN5445-50-M8-PL-H
50
M8
21
21.8
30
17
15
H-NBR
0.1212
83024900
YES
Edelstahl-Dreisterngriff ...
GN5445-50-M10-MT-H
50
M10
21
21.8
30
17
18
H-NBR
0.1174
83024900
YES
Edelstahl-Dreisterngriff ...
GN5445-50-M10-PL-H
50
M10
21
21.8
30
17
18
H-NBR
0.1174
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表