您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 648.5 - Stainless Steel-Ball joint heads with female thread, Type NH, Bronze / Steel lubrication possible
Berger Tools
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Ball joint heads
GN648.5
GN648.5 NH
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_6/gelenkkoepfe/gn648_5/gn648_5_nh/gn_648_5_n_asmtab.prj},{NB=Edelstahl-Gelenkkopf mit Innengewinde GN648.5-14-M14L-NH},{ARTNR=GN648.5-14-M14L-NH},{PARTNUMBER=GN 648.5-14-M14L-NH},{NORMNR=GN 648.5},{D1=14},{D2=M14L},{DG=14.000},{DK=11.835},{B1=19},{B2=13.50},{D3=16.8},{D4=36},{D5=20.0},{D6=25},{L1=57},{L2=75},{SW=22},{T=25},{W=16},{PPATH=gn_648_5_n_asmtpl.prj},{WEIGHT=0.1629},{CTN=84833038},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
ⁿ/ₐ
D1
H7
[mm]
D2
Thread
ⁿ/ₐ
B1
-0.12
[mm]
B2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
T
[mm]
W
Movement angle
[°]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Gelenkkopf mit ...
GN648.5-5-M5-NH
5
M5
8
6.00
7.7
18
9.0
11
27
36
9
10
13
0.0190
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-5-M5L-NH
5
M5L
8
6.00
7.7
18
9.0
11
27
36
9
10
13
0.0190
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-6-M6-NH
6
M6
9
6.75
8.9
20
10.0
13
30
40
11
12
13
0.0260
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-6-M6L-NH
6
M6L
9
6.75
8.9
20
10.0
13
30
40
11
12
13
0.0260
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-8-M8-NH
8
M8
12
9.00
10.4
24
12.5
16
36
48
13
16
14
0.0480
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-8-M8L-NH
8
M8L
12
9.00
10.4
24
12.5
16
36
48
13
16
14
0.0470
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-10-M10-NH
10
M10
14
10.50
12.9
28
15.0
19
43
57
17
20
13
0.0760
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-10-M10L-NH
10
M10L
14
10.50
12.9
28
15.0
19
43
57
17
20
13
0.0750
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-12-M12-NH
12
M12
16
12.00
15.4
32
17.5
22
50
66
19
22
13
0.1120
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-12-M12L-NH
12
M12L
16
12.00
15.4
32
17.5
22
50
66
19
22
13
0.1110
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-14-M14-NH
14
M14
19
13.50
16.8
36
20.0
25
57
75
22
25
16
0.1650
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-14-M14L-NH
14
M14L
19
13.50
16.8
36
20.0
25
57
75
22
25
16
0.1629
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-16-M16-NH
16
M16
21
15.00
19.3
42
22.0
27
64
85
22
28
15
0.2270
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-16-M16L-NH
16
M16L
21
15.00
19.3
42
22.0
27
64
85
22
28
15
0.2250
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-18-M18x1,5-NH
18
M18x1,5
23
16.50
21.8
46
25.0
31
71
94
27
32
15
0.3220
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-18-M18x1,5L-NH
18
M18x1,5L
23
16.50
21.8
46
25.0
31
71
94
27
32
15
0.3084
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-20-M20x1,5-NH
20
M20x1,5
25
18.00
24.3
50
27.5
34
77
102
32
33
14
0.4010
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-20-M20x1,5L-NH
20
M20x1,5L
25
18.00
24.3
50
27.5
34
77
102
32
33
14
0.4070
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-22-M22x1,5-NH
22
M22x1,5
28
20.00
25.8
54
30.0
37
84
111
32
37
15
0.5100
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-22-M22x1,5L-NH
22
M22x1,5L
28
20.00
25.8
54
30.0
37
84
111
32
37
15
0.5170
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-25-M24x2-NH
25
M24x2
31
22.00
29.6
60
33.5
42
94
124
36
42
15
0.7300
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-25-M24x2L-NH
25
M24x2L
31
22.00
29.6
60
33.5
42
94
124
36
42
15
0.7320
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-30-M30x2-NH
30
M30x2
37
25.00
34.8
70
40.0
51
110
145
41
51
17
1.1300
84833038
YES
Edelstahl-Gelenkkopf mit ...
GN648.5-30-M30x2L-NH
30
M30x2L
37
25.00
34.8
70
40.0
51
110
145
41
51
17
1.1300
84833038
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 648.5 - Stainless Steel-Ball joint heads with female thread, Type NH, Br...
Elesa+Ganter
21.06.2024
GN 648.5 - Stainless Steel-Ball joint heads with female thread, Type WK, St...
JW Winco
25.06.2024
GN 648.5 - Stainless Steel-Ball joint heads with female thread, Type WH, Br...
Ganter
19.06.2024
GN 648.1 N - Ball joints with female thread, Type N
JW Winco
25.06.2024
GN648.5 - Stainless Steel-Ball joint heads with female thread, Type WK, Sta...
Berger Tools
25.05.2023
GN 648.5 - Stainless Steel-Ball joint heads with female thread, Type NH, Br...
JW Winco
25.06.2024
GN 648.5 - Stainless Steel-Ball joint heads with female thread, Type NH, Br...
Ganter
19.06.2024
GN 648.5 - Stainless Steel-Ball joint heads with female thread, Type WH, Br...
Elesa+Ganter
21.06.2024
GN 648.5 - Stainless Steel-Ball joint heads with female thread, Type WK, St...
Ganter
19.06.2024
GN 648.5 - Stainless Steel-Ball joint heads with female thread, Type WH, Br...
JW Winco
25.06.2024
GN 648.5 - Stainless Steel-Ball joint heads with female thread, Type WK, St...
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表