您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Grip Tight Two-Bolt Flange - Stainless Housing, Corrosion Resistant Insert Metric Bore - GTEZ Normal Duty Stainless Steel Housed 2 Bolt Flange Bearings
Dodge
Mounted Bearings
Ball Bearings
Washdown
EZ Kleen
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/washdown/ez_kleen/f2b_gtez_shcr_asmtab.prj},{NB= 129361},{SERIES=206},{SS=30},{PN=129361},{DESCRIPTION=F2B-GTEZ-30M-SHCR},{LUBE=},{BOD=62},{WEIGHT=0.98},{A=40.9},{B=140.1},{C=44.1},{D=116.7},{H=9.1},{J=13.9},{F=M10},{F1=10.8},{L=50.8},{M=79.4},{Z=42.9},{PPATH=f2b_gtez_shcr_templ.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
H
[mm]
J
[mm]
F
Bolt Diameter
ⁿ/ₐ
L
[mm]
M
[mm]
Z
[mm]
129356
204
20
129356
F2B-GTEZ-20M-SHCR
37.3
111.1
38.1
89.7
8.3
15.5
M10
38.1
60.3
38.1
129358
205
25
129358
F2B-GTEZ-25M-SHCR
36.9
124.2
39.3
98.8
9.1
14.3
M10
45.6
66.7
38.9
129361
206
30
129361
F2B-GTEZ-30M-SHCR
40.9
140.1
44.1
116.7
9.1
13.9
M10
50.8
79.4
42.9
129364
207
35
129364
F2B-GTEZ-35M-SHCR
41.3
157.2
45.2
130.2
10.7
13.9
M12
58.3
88.9
44.8
129366
208
40
129366
F2B-GTEZ-40M-SHCR
46.8
170.7
50.4
143.7
10.7
14.7
M12
63.5
97.6
49.2
129368
210
50
129368
F2B-GTEZ-50M-SHCR
47.2
190.1
50.8
157.2
12.3
15.1
M16
74.6
109.5
49.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表