您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
GXSW..MS
Fluro
Motor Sport
Spherical Plain Bearings
Series K
rustproof design
Maintenance free
GXSW..MS
Powered by
CAD模型選擇
{fluro/motorsportteile/gelenklager/massreihe_k/rostfreie_ausfuhrung/wartungsfrei/gxsw/glrsw_gxsw_asmtab.prj},{NB=Gelenklager GXSW12.26MS (0-0)},{IDNR=},{BEZ=GXSW12.26MS},{XBEZ=GXSW 12.26 MS},{PDF=gxsw_ms},{GR=12},{D=12},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{B=16},{M=12.0},{A=26},{O=15.4},{ST=53.5},{DT=38.4},{KIPPWINKEL=13},{GEW=41},{VERS=3},{PPATH=glrsw_gxsw_asmtpl.prj},{V=1.000},{MD=360},{MAT=-},{MAT1=rostfreier Stahl 1.4571},{MAT2=Wälzlagerstahl 100Cr6},{LR=vorgespannt, spielfrei},{CTN=84833038},{HIDDEN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
GR
Size
[mm]
D
H7
[mm]
B
[mm]
M
[mm]
A
[mm]
O
[mm]
ST
static radial load Co
[kN]
DT
dynamic radial load Co
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Insert material
ⁿ/ₐ
MAT2
Inner ring material
ⁿ/ₐ
LR
Clearance
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GXSW8.19MS
GXSW8.19MS
8
8
12
9.0
19
10.4
27.8
20.8
14
17
360
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GXSW10.22MS
GXSW10.22MS
10
10
14
10.5
22
12.9
39.0
28.1
13
26
360
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GXSW12.26MS
GXSW12.26MS
12
12
16
12.0
26
15.4
53.5
38.4
13
41
360
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GXSW14.29MS
GXSW14.29MS
14
14
19
13.5
29
16.8
70.0
50.5
16
56
360
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GXSW16.32MS
GXSW16.32MS
16
16
21
15.0
32
19.3
88.0
63.0
15
75
360
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GXSW18.35MS
GXSW18.35MS
18
18
23
16.5
35
21.8
106.5
76.5
15
97
360
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GXSW20.40MS
GXSW20.40MS
20
20
25
18.0
40
24.3
130.0
93.5
14
142
360
Stainless steel 1.4571
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表