您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
HCX-P - Column level indicators with protection
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Column level indicators
HCX-P
Powered by
CAD模型選擇
{elesa/general_catalogue/13/4_column_level_indicators/hcx_p/hcx_p_asmtab.prj},{NB=Column level indicators with protection HCX.127+P},{CODE=11371},{DESCRIPTION=HCX.127+P},{DIM01=127},{DIM02=M12},{DIM03=23},{DIM04=25},{DIM05=39},{DIM06=169},{DIM07=80},{DIM08=12},{DIM09=103},{DIM10=23},{DIM11=21},{DIM12=12.5},{DIM13=127},{DIM14=12},{WEIGHT=279},{NDM=12.000},{KDM=9.853},{TYP=1.000},{PPATH=hcx_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
f
[mm]
DIM02
d
ⁿ/ₐ
DIM03
A
[mm]
DIM04
B
[mm]
DIM05
C
[mm]
DIM06
L
[mm]
DIM07
e
[mm]
DIM08
h
[mm]
DIM09
l
[mm]
DIM10
m
[mm]
DIM11
r
[mm]
DIM12
d'-0.2
[mm]
DIM13
f'±0.2
[mm]
DIM14
C
[Nm]
WEIGHT
Weight
[g]
Column level indicators w...
11371
HCX.127+P
127
M12
23
25
39
169
80
12
103
23
21
12.5
127
12
279
Column level indicators w...
11376-R
HCX.127/T-AR-P-M12
127
M12
23
25
39
169
80
12
103
23
21
12.5
127
12
281
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表