您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
HE-25 - HE Bushing
Dodge
Conveyor Components
Bushings & Hubs
HE
Powered by
CAD模型選擇
{dodge/conveyor_components/bushings_and_hubs/he/pt_he_b_25.prj},{NB=206754},{BN=HE-25},{PN=206754},{BORE=1-3/4},{A=3.4},{B=3.1},{D=1.751 / 1.754},{D1=1.7525},{E=0.375 / 0.377},{E1=0.3760},{F=1.917 / 1.927},{F1=1.9220},{W=3},{L=1.80},{L1=1.800},{BC=3-15/16},{BC1=3.9375},{G=3/4},{G1=0.750},{H=4-5/8},{H1=4.625},{NOB=4},{SOB=3/8-16x1-3/4},{NDM=0.375},{KDM=0.307},{S=0.040 / 0.130},{S1=0.0850},{K=1.500},{J=3.020},{M=0.437}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BN
Bush Number
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
BORE
Bore
[Inch]
A
[Inch]
B
[Inch]
D
Bore
[Inch]
E
Keyway
[Inch]
F
Height
[Inch]
W
Weight
[lbs]
L
Length
[Inch]
BC
Bolt Circle
[Inch]
G
[Inch]
H
Diameter
[Inch]
SOB
Size of Bolts
[Inch]
S
Sawcut
[Inch]
207960
HE-25
207960
15/16
3.4
3.1
0.9385 / 0.9415
N / A
N / A
N / A
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
N / A
206623
HE-25
206623
1
3.4
3.1
1.001 / 1.004
0.250 / 0.252
1.109 / 1.119
4
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206744
HE-25
206744
1-1/8
3.4
3.1
1.126 / 1.129
0.250 / 0.252
1.236 / 1.246
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206615
HE-25
206615
1-3/16
3.4
3.1
1.1885 / 1.1915
0.250 / 0.252
1.299 / 1.309
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206745
HE-25
206745
1-1/4
3.4
3.1
1.251 / 1.254
0.250 / 0.252
1.362 / 1.372
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206747
HE-25
206747
1-5/16
3.4
3.1
1.3135 / 1.3165
0.3125 / 0.3145
1.450 / 1.460
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206748
HE-25
206748
1-3/8
3.4
3.1
1.376 / 1.379
0.3125 / 0.3145
1.513 / 1.523
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206617
HE-25
206617
1-7/16
3.4
3.1
1.4385 / 1.4415
0.375 / 0.377
1.600 / 1.610
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206750
HE-25
206750
1-1/2
3.4
3.1
1.501 / 1.504
0.375 / 0.377
1.664 / 1.674
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206752
HE-25
206752
1-11/16
3.4
3.1
1.6885 / 1.6915
0.375 / 0.377
1.854 / 1.864
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206754
HE-25
206754
1-3/4
3.4
3.1
1.751 / 1.754
0.375 / 0.377
1.917 / 1.927
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206756
HE-25
206756
1-13/16
3.4
3.1
1.8135 / 1.8165
0.500 / 0.502
2.027 / 2.037
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206758
HE-25
206758
1-7/8
3.4
3.1
1.876 / 1.879
0.500 / 0.502
2.091 / 2.101
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206619
HE-25
206619
1-15/16
3.4
3.1
1.9385 / 1.9415
0.500 / 0.502
2.155 / 2.165
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206760
HE-25
206760
2
3.4
3.1
2.001 / 2.004
0.500 / 0.502
2.218 / 2.228
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
205997
HE-25
205997
2-1/8
3.4
3.1
2.126 / 2.129
0.500 / 0.502
2.343 / 2.353
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206763
HE-25
206763
2-3/16
3.4
3.1
2.1885 / 2.1915
0.500 / 0.502
2.409 / 2.419
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206765
HE-25
206765
2-1/4
3.4
3.1
2.251 / 2.254
0.500 / 0.502
2.472 / 2.482
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206767
HE-25
206767
2-5/16
3.4
3.1
2.3135 / 2.3165
0.625 / 0.628
2.4575 / 2.4675
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206768
HE-25
206768
2-3/8
3.4
3.1
2.376 / 2.379
0.625 / 0.628
2.5215 / 2.5315
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206621
HE-25
206621
2-7/16
3.4
3.1
2.4385 / 2.4415
0.625 / 0.628
2.5855 / 2.5955
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
206770
HE-25
206770
2-1/2
3.4
3.1
2.501 / 2.504
0.625 / 0.628
2.6485 / 2.6585
3
1.80
3-15/16
3/4
4-5/8
3/8-16x1-3/4
0.040 / 0.130
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表