您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
HE-45 - HE Bushing
Dodge
Conveyor Components
Bushings & Hubs
HE
Powered by
CAD模型選擇
{dodge/conveyor_components/bushings_and_hubs/he/pt_he_b_45.prj},{NB=206664},{BN=HE-45},{PN=206664},{BORE=3-7/16},{A=6.2},{B=5.7},{D=3.4385 / 3.4415},{D1=3.4400},{E=0.875 / 0.878},{E1=0.8765},{F=3.818 / 3.828},{F1=3.8230},{W=22},{L=3.20},{L1=3.200},{BC=7-5/16},{BC1=7.3125},{G=1-1/4},{G1=1.2500},{H=8-3/4},{H1=8.750},{NOB=6},{SOB=5/8-11x2-1/2},{NDM=0.625},{KDM=0.527},{S=0.070 / 0.200},{S1=0.1350},{K=2.750},{J=5.543},{M=0.688},{N=0.6875}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BN
Bush Number
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
BORE
Bore
[Inch]
A
[Inch]
B
[Inch]
D
Bore
[Inch]
E
Keyway
[Inch]
F
Height
[Inch]
W
Weight
[lbs]
L
Length
[Inch]
BC
Bolt Circle
[Inch]
G
[Inch]
H
Diameter
[Inch]
SOB
Size of Bolts
[Inch]
S
Sawcut
[Inch]
207964
HE-45
207964
1-15/16
6.2
5.7
1.9385 / 1.9415
N / A
N / A
N / A
3.20
7-5/16
1-1/4
8-3/4
5/8-11x2-1/2
0.070 / 0.200
206670
HE-45
206670
1-15/16
6.2
5.7
1.9385 / 1.9415
0.500 / 0.502
2.155 / 2.165
22
3.20
7-5/16
1-1/4
8-3/4
5/8-11x2-1/2
0.070 / 0.200
206660
HE-45
206660
2-7/16
6.2
5.7
2.4385 / 2.4415
0.625 / 0.628
2.709 / 2.719
22
3.20
7-5/16
1-1/4
8-3/4
5/8-11x2-1/2
0.070 / 0.200
206662
HE-45
206662
2-15/16
6.2
5.7
2.9385 / 2.9415
0.750 / 0.753
3.264 / 3.274
22
3.20
7-5/16
1-1/4
8-3/4
5/8-11x2-1/2
0.070 / 0.200
206664
HE-45
206664
3-7/16
6.2
5.7
3.4385 / 3.4415
0.875 / 0.878
3.818 / 3.828
22
3.20
7-5/16
1-1/4
8-3/4
5/8-11x2-1/2
0.070 / 0.200
206671
HE-45
206671
3-1/2
6.2
5.7
3.501 / 3.504
0.875 / 0.878
3.882 / 3.892
22
3.20
7-5/16
1-1/4
8-3/4
5/8-11x2-1/2
0.070 / 0.200
206666
HE-45
206666
3-15/16
6.2
5.7
3.9385 / 3.9415
1.000 / 1.003
4.373 / 4.383
21
3.20
7-5/16
1-1/4
8-3/4
5/8-11x2-1/2
0.070 / 0.200
206672
HE-45
206672
4-3/16
6.2
5.7
4.1885 / 4.1915
1.000 / 1.003
4.377 / 4.387
21
3.20
7-5/16
1-1/4
8-3/4
5/8-11x2-1/2
0.070 / 0.200
206668
HE-45
206668
4-7/16
6.2
5.7
4.4385 / 4.4415
1.000 / 1.003
4.630 / 4.640
21
3.20
7-5/16
1-1/4
8-3/4
5/8-11x2-1/2
0.070 / 0.200
206673
HE-45
206673
4-1/2
6.2
5.7
4.501 / 4.504
1.000 / 1.003
4.694 / 4.704
21
3.20
7-5/16
1-1/4
8-3/4
5/8-11x2-1/2
0.070 / 0.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表