您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Heavy-Duty Version - Aluminum "SuperTrough"
igus
E-Ketten®
Guide Troughs
Guide troughs
Aluminum super trough
Heavy-duty version
Powered by
CAD模型選擇
{igus/e_ketten/fuehrungsrinnen/fuehrungsrinnen_1/super_alu_fuehrungsrinnen/heavy_duty/heavy_duty_ausfuehrung_asmtab.prj},{NB=972.02.31.SL+972.50.175(E4.28/R4.28,40,2000,,)},{INFO=INFO},{HRA=117},{CNSMAT=Aluminium},{SERIE=E4.28/R4.28},{SERIEALG='E4.28/R4.28','220/R760','E6.35','E4.32/H4.32/R4.32','280/290/R770','2828/2928/R7728','E6.40/R6.40','2700','R58'},{BI=40},{GL=2000},{FPM=},{DPROFIL=},{SL=2000},{VER=3.000},{LGS1=102.500},{ARTNR6=82.79},{H=12.000},{PPATH=assemblies/heavy_duty_ausfuehrung_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
HRA
Outer trough height
[mm]
CNSMAT
Materials of side parts
ⁿ/ₐ
BRI
Inner trough width
[mm]
EGL
Effective overall length
[mm]
L
Length of C-profile
[mm]
BT1
Order text
ⁿ/ₐ
ARTNR1
Part no.
ⁿ/ₐ
BT2
Order text
ⁿ/ₐ
ARTNR2
Part no.
ⁿ/ₐ
BT3
Order text
ⁿ/ₐ
ARTNR3
Part no.
ⁿ/ₐ
971.31.SL+971.50.150
971.31.SL+971.50.150
87
Aluminum
45
2000
150
0 m guide trough without ...
-
2 m guide trough with gli...
971.31.SL
2 installation sets "Basi...
971.50.150
972.02.31.SL+972.50.175
972.02.31.SL+972.50.175
117
Aluminum
64
2000
175
0 m guide trough without ...
-
2 m guide trough with gli...
972.02.31.SL
2 installation sets "Basi...
972.50.175
973.31.SL+973.50.200
973.31.SL+973.50.200
144
Aluminum
74
2000
200
0 m guide trough without ...
-
2 m guide trough with gli...
973.31.SL
2 installation sets "Basi...
973.50.200
974.31.SL+974.50.225
974.31.SL+974.50.225
187
Aluminum
88
2000
225
0 m guide trough without ...
-
2 m guide trough with gli...
974.31.SL
2 installation sets "Basi...
974.50.225
975.31.SL+975.50.225
975.31.SL+975.50.225
236
Aluminum
102
2000
225
0 m guide trough without ...
-
2 m guide trough with gli...
975.31.SL
2 installation sets "Basi...
975.50.225
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Basic Version - Aluminum "SuperTrough"
igus
11.03.2024
Steel Guide Troughs | One-piece
igus
20.07.2021
Series 5050 - Crossbars every link (crossbars removable along the inner and...
igus
06.06.2024
Installation set "Basic"
igus
20.07.2021
Interface connector
igus
19.01.2021
rotary module
igus
19.01.2021
Standard rotary module
igus
19.01.2021
Set of 2 trough side parts, incl. glide strips, 2 m section
igus
20.07.2021
SWI - Pinions
HepcoMotion
08.11.2023
AMS 3B 4S ZCV+ASM - Monorail AMS 3B
SCHNEEBERGER
13.01.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表