您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
HF-A
Spyraflo
Housing Flange
Acetal
Powered by
CAD模型選擇
{spyraflo/housing_flange/acetal/hf_a.prj},{NB=HF1-6M-A},{SHA256=TWq8Gg8RkbqGpkTgn2rkRyPJXHkip3O+Cx/DiaQAdUo=},{INAME=00011__hf12d6m2da},{PN=HF1-6M-A},{DESC=Housing Flange, Self Aligning, Acetal Bearing},{BT=Plain},{ALIGNMENT=Self-Aligning},{MOUNTING=Aluminum Housing Flange},{NOMID=6 mm},{IDMIN=6.02 mm},{IDMAX=6.07 mm},{MAXRL=394},{MAXS=1600},{WEIGHT=14.0},{AM=Linear, Oscillating, Rotating},{ARO=Clear Zinc Plated (CZP)},{SR=Recommended surface finish: 16 RMS (.4 Ra)},{OT=Celcius -40 to 82},{FC=0.1 to 0.3},{STORAGE=Clean, dry},{MAINTENANCE=Maintenance free},{WEBPAGE=http://www.spyraflo.com/products/housing-flange-self-aligning-acetal-bearing/hf1-6m-a}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
ALIGNMENT
Alignment
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
NOMID
Nominal ID
ⁿ/ₐ
IDMIN
ID Minimum
ⁿ/ₐ
IDMAX
ID Maximum
ⁿ/ₐ
MAXRL
Max Radial Load
[N]
MAXS
Max Speed
[rpm]
WEIGHT
Weight
[g]
AM
Allowable Motions
ⁿ/ₐ
ARO
Available Retainer Options
ⁿ/ₐ
SR
Shaft Requirements
ⁿ/ₐ
OT
Operating Temperature
[°]
FC
Friction Coefficient
[µ]
STORAGE
Storage
ⁿ/ₐ
MAINTENANCE
Maintenance
ⁿ/ₐ
HF1-250-A
HF1-250-A
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.25 in
0.251 in
0.253 in
94
1500
0.5
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF2-312-A
HF2-312-A
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.313 in
0.3135 in
0.3155 in
133
1200
0.9
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF2-375-A
HF2-375-A
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.375 in
0.376 in
0.378 in
160
1000
0.9
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF2-500-A
HF2-500-A
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.5 in
0.501 in
0.504 in
317
700
1.2
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF3-500-A
HF3-500-A
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.5 in
0.501 in
0.504 in
317
700
2.6
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF3-625-A
HF3-625-A
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.625 in
0.626 in
0.628 in
445
600
3.2
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF3-750-A
HF3-750-A
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.75 in
0.751 in
0.753 in
638
500
3.7
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF1-6M-A
HF1-6M-A
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
6 mm
6.02 mm
6.07 mm
394
1600
14.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF2-8M-A
HF2-8M-A
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
8 mm
8.03 mm
8.08 mm
595
1200
26.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF2-10M-A
HF2-10M-A
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
10 mm
10.03 mm
10.08 mm
744
900
26.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF2-12M-A
HF2-12M-A
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
12 mm
12.03 mm
12.08 mm
1330
800
34.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF3-12M-A
HF3-12M-A
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
12 mm
12.03 mm
12.08 mm
1330
800
75.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF3-15M-A
HF3-15M-A
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
15 mm
15.03 mm
15.08 mm
1870
600
91.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF3-16M-A
HF3-16M-A
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
16 mm
16.03 mm
16.08 mm
1995
600
92.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF3-18M-A
HF3-18M-A
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
18 mm
18.03 mm
18.08 mm
2679
500
105.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF3-20M-A
HF3-20M-A
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
20 mm
20.03 mm
20.08 mm
2977
450
98.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表