您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
High-strength blind rivets M-LOCK pan head with grooved mandrel galvanized steel
Goebel
Blind Rivet and Blind Rivet Nuts
High strength blind rivets
High-strength blind rivet M-LOCK
Powered by
CAD模型選擇
{goebel/niettechnik/hochfeste_blindniete/hochfeste_bliendniete_m_lock/hochfeste_bliendniete_m_lock_flachrundkopf_s.prj},{NB=7778848140_0_0_4.8_0},{DA=4.8},{ART=7778848140},{KTXT=M-LOCK, Hochfeste Blindniete, Flachrundkopf mit gerilltem Nietdorn},{MATD=Stahl},{MATH=Stahl},{KBV=[1.6:11.1]},{KB=0.0},{D1=4.8},{L=14.5},{FMAX=24.5},{D2=10.1},{K=2.10},{D=3.00},{P=≥ 27.0},{BH=[4.9:5.1]},{B=0.0},{S=6400},{Z=5100},{N=445},{F=0},{EAN=4049337245445},{SKU=7778848140-74},{ZTN=83082000},{ZU=-},{SD=6-8},{ROHS=ja},{PH=27.000},{VERS=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
ⁿ/ₐ
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
S
Shear values
[N]
Z
Traction
[N]
N
Rivet mandrel ejection force
[N]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
ZU
DIBT approval
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7778848100
4.8
7778848100
M-LOCK, high-strength bli...
Steel
Steel
4.8
10.5
18.2
10.1
2.10
3.00
≥ 27.0
6400
5100
445
4049337245452
7778848100-74
83082000
-
6-8
Yes
7778848140
4.8
7778848140
M-LOCK, high-strength bli...
Steel
Steel
4.8
14.5
24.5
10.1
2.10
3.00
≥ 27.0
6400
5100
445
4049337245445
7778848140-74
83082000
-
6-8
Yes
7778864140
6.4
7778864140
M-LOCK, high-strength bli...
Steel
Steel
6.4
14.5
23.7
13.4
2.90
4.00
≥ 31.0
11700
10400
1112
4049337245438
7778864140-74
83082000
-
6-8
Yes
7778864190
6.4
7778864190
M-LOCK, high-strength bli...
Steel
Steel
6.4
19.5
33.0
13.4
2.90
4.00
≥ 31.0
11700
10400
1112
4049337101116
7778864190-74
83082000
-
6-8
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表