您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
HTD 5M Aluminium - Timing bars
Chiaravalli
Open transmission
Timing Bars
Powered by
CAD模型選擇
{chiaravalli/open_transmission/timing_bars/htd_5m_aluminium.prj},{NB=40200026},{TYPE=5M- 26},{CODE=40200026},{ND=26},{DP=41.38},{DE=40.24},{LU=200},{LT=200},{WEIGHT=0.62},{MAT=Aluminium}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
ND
Number of teeth
ⁿ/ₐ
DP
[mm]
DE
External
[mm]
LU
Useful
[mm]
LT
Total
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
40200012
5M- 12
40200012
12
19.10
17.96
150
160
0.08
Aluminium
40200013
5M- 13
40200013
13
20.69
19.55
150
160
0.10
Aluminium
40200014
5M- 14
40200014
14
22.28
21.14
175
200
0.16
Aluminium
40200015
5M- 15
40200015
15
23.87
22.73
175
200
0.19
Aluminium
40200016
5M- 16
40200016
16
25.47
24.33
175
200
0.21
Aluminium
40200017
5M- 17
40200017
17
27.06
25.92
175
200
0.24
Aluminium
40200018
5M- 18
40200018
18
28.65
27.51
200
200
0.27
Aluminium
40200019
5M- 19
40200019
19
30.24
29.10
200
200
0.31
Aluminium
40200020
5M- 20
40200020
20
31.83
30.69
200
200
0.35
Aluminium
40200021
5M- 21
40200021
21
33.42
32.28
200
200
0.39
Aluminium
40200022
5M- 22
40200022
22
35.02
33.88
200
200
0.43
Aluminium
40200023
5M- 23
40200023
23
36.61
35.47
200
200
0.48
Aluminium
40200024
5M- 24
40200024
24
38.20
37.06
200
200
0.52
Aluminium
40200025
5M- 25
40200025
25
39.79
38.65
200
200
0.57
Aluminium
40200026
5M- 26
40200026
26
41.38
40.24
200
200
0.62
Aluminium
40200027
5M- 27
40200027
27
42.97
41.83
200
200
0.67
Aluminium
40200028
5M- 28
40200028
28
44.56
43.42
200
200
0.73
Aluminium
40200030
5M- 30
40200030
30
47.75
46.61
200
200
0.84
Aluminium
40200032
5M- 32
40200032
32
50.93
49.79
200
200
0.97
Aluminium
40200034
5M- 34
40200034
34
54.11
52.97
200
200
1.11
Aluminium
40200036
5M- 36
40200036
36
57.30
56.16
200
200
1.25
Aluminium
40200038
5M- 38
40200038
38
60.48
59.34
200
200
1.40
Aluminium
40200040
5M- 40
40200040
40
63.66
62.52
200
200
1.55
Aluminium
40200042
5M- 42
40200042
42
66.85
65.71
200
200
1.73
Aluminium
40200044
5M- 44
40200044
44
70.03
68.89
200
200
1.90
Aluminium
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表