您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Imperial - IP Flange - Square with Type E Dimensions 1-3/8 thru 2-3/16 inch Labyrinth Seal Expansion - Imperial/E 4 Bolt Square Flange Bearings
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/ef4b_ip_l_asmtab.prj},{NB=071375},{SS=2-7/16},{SS1=2.4375},{BORE=4.7241},{TYPE=E},{DESC1=EF4B-IP-207L},{EF=Non-Expansion Type},{EF1=1},{ST=Labyrinth Seal},{ST1=2},{A=3.42},{A1=3.420000},{B=6.88},{B1=6.880000},{C=4.41},{C1=4.410000},{D=5.37},{D1=5.370000},{F=5/8},{F1=0.625},{G=1.04},{G1=1.040000},{H=1.5},{H1=1.500000},{J=5.81},{J1=5.810000},{K=6-3/4},{K1=6.750},{L=3.88},{L1=3.88000},{N=3.32},{N1=3.320000},{P=0.99},{P1=0.990000},{X=0.25},{X1=0.2500},{Y=0.025},{Z=2.95},{Z1=2.950000},{PN1=071349},{PN2=071375},{PPATH=ef4b_ip_l_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
P
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
071364
1-3/8
071364
EF4B-IP-106LE
Labyrinth Seal
2.63
4.63
3.15
3.5
1/2
0.66
1.06
3.88
2.72
2.34
0.53
0.16
0.020
1.8
071365
1-7/16
071365
EF4B-IP-107LE
Labyrinth Seal
2.63
4.63
3.15
3.5
1/2
0.66
1.06
3.88
2.72
2.34
0.53
0.16
0.020
1.8
071366
1-1/2
071366
EF4B-IP-108LE
Labyrinth Seal
2.81
5.38
3.64
4.13
1/2
0.67
1.19
4.18
3
2.5
0.83
0.19
0.020
2.08
071367
1-5/8
071367
EF4B-IP-110LE
Labyrinth Seal
2.81
5.38
3.64
4.13
1/2
0.67
1.19
4.18
3
2.5
0.83
0.19
0.020
2.08
071368
1-11/16
071368
EF4B-IP-111LE
Labyrinth Seal
2.81
5.38
3.64
4.13
1/2
0.67
1.19
4.18
3
2.5
0.83
0.19
0.020
2.08
071369
1-3/4
071369
EF4B-IP-112LE
Labyrinth Seal
2.86
5.63
3.64
4.38
1/2
0.65
1.18
4.36
3.28
2.6
0.79
0.22
0.020
2.3
071370
1-7/8
071370
EF4B-IP-114LE
Labyrinth Seal
2.86
5.63
3.64
4.38
1/2
0.65
1.18
4.36
3.28
2.6
0.79
0.22
0.020
2.3
071371
1-15/16
071371
EF4B-IP-115LE
Labyrinth Seal
2.86
5.63
3.64
4.38
1/2
0.65
1.18
4.36
3.28
2.6
0.79
0.22
0.020
2.3
071372
2
071372
EF4B-IP-200LE
Labyrinth Seal
2.86
5.63
3.64
4.38
1/2
0.65
1.18
4.36
3.28
2.6
0.79
0.22
0.020
2.3
071373
2-3/16
071373
EF4B-IP-203LE
Labyrinth Seal
3.03
6.25
3.96
4.88
5/8
0.68
1.38
4.88
3.5
2.88
0.94
0.25
0.020
2.6
071374
2-1/4
071374
EF4B-IP-204LE
Labyrinth Seal
3.42
6.88
4.41
5.37
5/8
1.04
1.5
5.81
3.88
3.32
0.99
0.25
0.025
2.95
071375
2-7/16
071375
EF4B-IP-207LE
Labyrinth Seal
3.42
6.88
4.41
5.37
5/8
1.04
1.5
5.81
3.88
3.32
0.99
0.25
0.025
2.95
071376
2-1/2
071376
EF4B-IP-208LE
Labyrinth Seal
3.42
6.88
4.41
5.37
5/8
1.04
1.5
5.81
3.88
3.32
0.99
0.25
0.025
2.95
071377
2-11/16
071377
EF4B-IP-211LE
Labyrinth Seal
3.5
7.75
4.59
6.00
3/4
0.79
1.61
6.3
4.28
3.58
1.1
0.25
0.025
3.47
071378
2-3/4
071378
EF4B-IP-212LE
Labyrinth Seal
3.5
7.75
4.59
6.00
3/4
0.79
1.61
6.3
4.28
3.58
1.1
0.25
0.025
3.47
071379
2-15/16
071379
EF4B-IP-215LE
Labyrinth Seal
3.5
7.75
4.59
6.00
3/4
0.79
1.61
6.3
4.28
3.58
1.1
0.25
0.025
3.47
071380
3
071380
EF4B-IP-300LE
Labyrinth Seal
3.5
7.75
4.59
6.00
3/4
0.79
1.61
6.3
4.28
3.58
1.1
0.25
0.025
3.47
071381
3-3/16
071381
EF4B-IP-303LE
Labyrinth Seal
4.17
9.25
5.4
7.00
3/4
1.12
1.88
7.44
5.00
4.15
1.24
0.25
0.025
4.05
071382
3-1/4
071382
EF4B-IP-304LE
Labyrinth Seal
4.17
9.25
5.4
7.00
3/4
1.12
1.88
7.44
5.00
4.15
1.24
0.25
0.025
4.05
071383
3-7/16
071383
EF4B-IP-307LE
Labyrinth Seal
4.17
9.25
5.4
7.00
3/4
1.12
1.88
7.44
5.00
4.15
1.24
0.25
0.025
4.05
071384
3-1/2
071384
EF4B-IP-308LE
Labyrinth Seal
4.17
9.25
5.4
7.00
3/4
1.12
1.88
7.44
5.00
4.15
1.24
0.25
0.025
4.05
071385
3-15/16
071385
EF4B-IP-315LE
Labyrinth Seal
4.70
10.25
6.73
7.75
7/8
1.22
2.12
8.27
5.56
4.58
2.02
0.31
0.025
4.50
071386
4
071386
EF4B-IP-400LE
Labyrinth Seal
4.70
10.25
6.73
7.75
7/8
1.22
2.12
8.27
5.56
4.58
2.02
0.31
0.025
4.50
071387
4-7/16
071387
EF4B-IP-407LE
Labyrinth Seal
5.23
10.88
7.12
8.75
7/8
1.42
2.43
9.13
6.44
5.01
1.89
0.38
0.036
5.00
071388
4-1/2
071388
EF4B-IP-408LE
Labyrinth Seal
5.23
10.88
7.12
8.75
7/8
1.42
2.43
9.13
6.44
5.01
1.89
0.38
0.036
5.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表