您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
INA-2255 - Ball Bearings - Standard, Double Sealed
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Ball Bearings
Ball Bearings - Standard, Double Sealed
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050300/p040335/ina-2255.prj},{NB=INA-2300},{PN=INA-2300},{AMERSID=1045286},{APACID=-},{EMEAID=-},{BEARINGTYPE=Double Sealed},{A=15},{B=35},{C=11},{STATEREVOLVE3=U},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BEARINGTYPE
Bearing Type
ⁿ/ₐ
A
A Inside Diameter
[mm]
B
B Outside Diameter
[mm]
C
C Width
[mm]
INA-2255
INA-2255
1091687
-
-
Double Sealed
10
26
8
INA-2260
INA-2260
1045281
-
-
Double Sealed
12
28
8
INA-2265
INA-2265
1045282
-
-
Double Sealed
15
32
9
INA-2270
INA-2270
1091688
-
-
Double Sealed
17
35
10
INA-2275
INA-2275
1091689
-
-
Double Sealed
20
42
12
INA-2280
INA-2280
1045283
-
-
Double Sealed
25
47
12
INA-2285
INA-2285
1045284
-
-
Double Sealed
30
55
13
INA-2290
INA-2290
1045285
-
-
Double Sealed
10
30
9
INA-2295
INA-2295
1091690
-
-
Double Sealed
12
32
10
INA-2300
INA-2300
1045286
-
-
Double Sealed
15
35
11
INA-2305
INA-2305
1045287
-
-
Double Sealed
17
40
12
INA-2310
INA-2310
1045288
-
-
Double Sealed
20
47
14
INA-2315
INA-2315
1091691
-
-
Double Sealed
25
52
15
INA-2320
INA-2320
1045289
-
-
Double Sealed
30
62
16
INA-2325
INA-2325
1091692
-
-
Double Sealed
10
35
11
INA-2330
INA-2330
1045290
-
-
Double Sealed
12
37
12
INA-2335
INA-2335
1045291
-
-
Double Sealed
15
42
13
INA-2340
INA-2340
1045292
-
-
Double Sealed
17
47
14
INA-2345
INA-2345
1045293
-
-
Double Sealed
20
52
15
INA-2350
INA-2350
1091693
-
-
Double Sealed
25
62
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表