您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
IPF/IPSF-RNBX/RN - Fixed castor
Rollenbau
Stainless Steel Castors
Series IP up to max. 600 kg
IP-RN
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_ip/ip_rn/ipf_ipsf_rnbx_rn_asmtab.prj},{NB=IPSF 125 RNBX},{ORDERNO=IPSF 125 RNBX},{WDAB=125x40},{LC=180},{H=162},{TP=135x110},{HS=105x80},{HD=11},{WB=Roller bearing},{VER=3},{BODY=IPSF 126},{SHAFT=IPSF 126},{PLATE=IPS 126},{WHEEL=125 RNBX 15},{PD=66.000},{BD=15.000},{PPATH=ip_rn_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
IPF 100 RNBX
IPF 100 RNBX
100x40
150
137
105x85
80x60
9
Roller bearing
IPF 100 RN
IPF 100 RN
100x40
150
137
105x85
80x60
9
Nylon plain bearing
IPSF 100 RNBX
IPSF 100 RNBX
100x40
150
137
135x110
105x80
11
Roller bearing
IPSF 100 RN
IPSF 100 RN
100x40
150
137
135x110
105x80
11
Nylon plain bearing
IPF 125 RNBX
IPF 125 RNBX
125x40
180
162
105x85
80x60
9
Roller bearing
IPF 125 RN
IPF 125 RN
125x40
180
162
105x85
80x60
9
Nylon plain bearing
IPSF 125 RNBX
IPSF 125 RNBX
125x40
180
162
135x110
105x80
11
Roller bearing
IPSF 125 RN
IPSF 125 RN
125x40
180
162
135x110
105x80
11
Nylon plain bearing
IPF 150 RNBX
IPF 150 RNBX
150x40
240
192
135x110
105x80
11
Roller bearing
IPF 150 RN
IPF 150 RN
150x40
240
192
135x110
105x80
11
Nylon plain bearing
IPF 180 RNBX
IPF 180 RNBX
180x50
350
238
135x110
105x80
13
Roller bearing
IPF 200 RNBX
IPF 200 RNBX
200x50
400
248
135x110
105x80
13
Roller bearing
IPF 250 RNBX
IPF 250 RNBX
250x50
480
303
135x110
105x80
13
Roller bearing
IPF 250 RN
IPF 250 RN
250x50
480
303
135x110
105x80
13
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表