您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
IR.620 - Fold-away handles
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fold away handles
IR.620
Powered by
CAD模型選擇
{elesa/general_catalogue/05/3_fold_away_handles/ir_620/ir_620_asmtab.prj},{NB=Fold-away handles IR.620/90 S.D.26(1)},{CODE=128450},{DESCRIPTION=IR.620/90 S.D.26},{POS=1},{DIM01=90},{DIM02=26},{DIM03=119.0},{DIM04=114.0},{DIM05=25.0},{DIM06=23.0},{DIM07=24.5},{DIM08=0.5},{DIM09=2.3},{DIM10=18},{DIM11=M6},{DIM12=7},{DIM13=3},{DIM14=9.0},{WEIGHT=145},{R=3.000},{X=10.000},{Y1=5.600},{Y2=6.700},{LX=13.000},{NDM=6.000},{KDM=4.917},{R2=40.000},{PPATH=ir_620_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
H
[mm]
DIM02
D
[mm]
DIM03
L
[mm]
DIM04
M
[mm]
DIM05
D1
[mm]
DIM06
H2
[mm]
DIM07
r
[mm]
DIM08
s
[mm]
DIM09
s1
[mm]
DIM10
b
[mm]
DIM11
f
ⁿ/ₐ
DIM12
h1
[mm]
DIM13
d1
[mm]
DIM14
r2
[mm]
WEIGHT
Weight
[g]
Fold-away handles IR.620/...
128442
IR.620/45 S.D.16
45
16
63.0
60.0
15.5
14.0
15.0
0.5
1.7
10
M4
4
3
5.5
36
Fold-away handles IR.620/...
128444
IR.620/60 S.D.16
60
16
78.0
74.0
18.0
14.0
16.5
1.5
1.7
10
M4
4
3
5.5
38
Fold-away handles IR.620/...
128445
IR.620/65 S.D.16
65
16
89.5
80.5
22.0
14.0
20.5
1.5
1.7
10
M4
4
3
5.5
74
Fold-away handles IR.620/...
128446
IR.620/65 S.D.20
65
20
91.5
85.0
22.0
18.5
20.5
1.5
2.3
14
M6
5
3
7.0
78
Fold-away handles IR.620/...
128447
IR.620/73 S.D.20
73
20
99.0
93.0
23.0
18.5
21.0
2.0
2.3
14
M6
5
3
7.0
86
Fold-away handles IR.620/...
128448
IR.620/80 S.D.20
80
20
106.0
100.0
24.0
18.5
21.5
2.5
2.3
14
M6
5
3
7.0
90
Fold-away handles IR.620/...
128449
IR.620/90 S.D.20
90
20
115.5
110.0
25.0
18.5
24.5
0.5
2.3
14
M6
5
3
7.0
118
Fold-away handles IR.620/...
128450
IR.620/90 S.D.26
90
26
119.0
114.0
25.0
23.0
24.5
0.5
2.3
18
M6
7
3
9.0
145
Fold-away handles IR.620/...
128462
IR.620/45-SST- S.D.16
45
16
63.0
60.0
15.5
14.0
15.0
0.5
1.7
10
M5
4
3
5.5
36
Fold-away handles IR.620/...
128464
IR.620/60-SST- S.D.16
60
16
78.0
74.0
18.0
14.0
16.5
1.5
1.7
10
M4
4
3
5.5
38
Fold-away handles IR.620/...
128465
IR.620/65-SST- S.D.16
65
16
89.5
80.5
22.0
14.0
20.5
1.5
1.7
10
M4
4
3
5.5
74
Fold-away handles IR.620/...
128466
IR.620/65-SST- S.D.20
65
20
91.5
85.0
22.0
18.5
20.5
1.5
2.3
14
M6
5
3
7.0
78
Fold-away handles IR.620/...
128467
IR.620/73-SST- S.D.20
73
20
99.0
93.0
23.0
18.5
21.0
2.0
2.3
14
M6
5
3
7.0
86
Fold-away handles IR.620/...
128468
IR.620/80-SST- S.D.20
80
20
106.0
100.0
24.0
18.5
21.5
2.5
2.3
14
M6
5
3
7.0
90
Fold-away handles IR.620/...
128469
IR.620/90-SST- S.D.20
90
20
115.5
110.0
25.0
18.5
24.5
0.5
2.3
14
M6
5
3
7.0
118
Fold-away handles IR.620/...
128470
IR.620/90-SST- S.D.26
90
26
119.0
114.0
25.0
23.0
24.5
0.5
2.3
18
M6
7
3
9.0
145
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表