您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 7045 Z (DIN 7985 A) - FN 338 - rostfrei A2 - Pan head screws with cross recess, form Z - Product class A
SFS Group Schweiz AG
11 Rostfreie Befestiger
schlitz_kreuzschlitz
ISO 7045 Z
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/schlitz_kreuzschlitz/iso_7045_z/rs/iso_7045_z_a2_fn338.prj},{NB=SFS FN 338 137348 Flachkopfschraube ISO 7045 rostfreier Stahl rostfrei A2 M4x30-Z},{ARTNR=137348},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=100},{SFSNR=338},{D=4.000},{D3=3.141},{P=0.700},{L=30.000},{B=28.600},{DK=8.000},{K=3.100},{X=1.200},{RF=6.500},{R=0.200},{M=4.300},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread lenght
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
X
Length of the thread run-out
[mm]
RF
Radius of the raised portion of a head
[mm]
R
Transition radius under head
[mm]
M
Wing diameter of cross recesses
[mm]
SFS FN 338 291382 Flachko...
291382
rostfreier Stahl
rostfrei A2
1000
338
2.500
1.948
0.450
4.000
3.100
5.000
2.100
0.800
4.000
0.100
2.600
SFS FN 338 155455 Flachko...
155455
rostfreier Stahl
rostfrei A2
1000
338
2.500
1.948
0.450
6.000
5.100
5.000
2.100
0.800
4.000
0.100
2.600
SFS FN 338 155557 Flachko...
155557
rostfreier Stahl
rostfrei A2
1000
338
2.500
1.948
0.450
8.000
7.100
5.000
2.100
0.800
4.000
0.100
2.600
SFS FN 338 155558 Flachko...
155558
rostfreier Stahl
rostfrei A2
1000
338
2.500
1.948
0.450
10.000
9.100
5.000
2.100
0.800
4.000
0.100
2.600
SFS FN 338 291384 Flachko...
291384
rostfreier Stahl
rostfrei A2
1000
338
2.500
1.948
0.450
12.000
11.100
5.000
2.100
0.800
4.000
0.100
2.600
SFS FN 338 291385 Flachko...
291385
rostfreier Stahl
rostfrei A2
1000
338
2.500
1.948
0.450
16.000
15.000
5.000
2.100
0.800
4.000
0.100
2.600
SFS FN 338 291386 Flachko...
291386
rostfreier Stahl
rostfrei A2
1000
338
2.500
1.948
0.450
20.000
19.000
5.000
2.100
0.800
4.000
0.100
2.600
SFS FN 338 137308 Flachko...
137308
rostfreier Stahl
rostfrei A2
100
338
3.000
2.387
0.500
5.000
4.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 338 137307 Flachko...
137307
rostfreier Stahl
rostfrei A2
500
338
3.000
2.387
0.500
5.000
4.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 338 302303 Flachko...
302303
rostfreier Stahl
rostfrei A2
100
338
3.000
2.387
0.500
6.000
5.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 338 137311 Flachko...
137311
rostfreier Stahl
rostfrei A2
500
338
3.000
2.387
0.500
6.000
5.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 338 137313 Flachko...
137313
rostfreier Stahl
rostfrei A2
500
338
3.000
2.387
0.500
8.000
7.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 338 280911 Flachko...
280911
rostfreier Stahl
rostfrei A2
100
338
3.000
2.387
0.500
8.000
7.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 338 137316 Flachko...
137316
rostfreier Stahl
rostfrei A2
500
338
3.000
2.387
0.500
10.000
9.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 338 137315 Flachko...
137315
rostfreier Stahl
rostfrei A2
100
338
3.000
2.387
0.500
10.000
9.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 338 137319 Flachko...
137319
rostfreier Stahl
rostfrei A2
500
338
3.000
2.387
0.500
12.000
11.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 338 302304 Flachko...
302304
rostfreier Stahl
rostfrei A2
100
338
3.000
2.387
0.500
12.000
11.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 338 137322 Flachko...
137322
rostfreier Stahl
rostfrei A2
500
338
3.000
2.387
0.500
16.000
15.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 338 302305 Flachko...
302305
rostfreier Stahl
rostfrei A2
100
338
3.000
2.387
0.500
16.000
15.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 338 137325 Flachko...
137325
rostfreier Stahl
rostfrei A2
500
338
3.000
2.387
0.500
20.000
19.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 338 302306 Flachko...
302306
rostfreier Stahl
rostfrei A2
100
338
3.000
2.387
0.500
20.000
19.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 338 303469 Flachko...
303469
rostfreier Stahl
rostfrei A2
100
338
3.000
2.387
0.500
25.000
24.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 338 153929 Flachko...
153929
rostfreier Stahl
rostfrei A2
100
338
3.000
2.387
0.500
30.000
25.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 338 137332 Flachko...
137332
rostfreier Stahl
rostfrei A2
500
338
4.000
3.141
0.700
6.000
4.600
8.000
3.100
1.200
6.500
0.200
4.300
SFS FN 338 137331 Flachko...
137331
rostfreier Stahl
rostfrei A2
100
338
4.000
3.141
0.700
6.000
4.600
8.000
3.100
1.200
6.500
0.200
4.300
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表