您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
JIS VF-VG zero length conversion flange SUS
COSMOTEC
Vacuum pipe parts
Vacuum pipe parts ( Nipple/ Elrbow/ Tee/ Cross/ Cube/ Bell jar)
Nipple
Conversion nipple, zero-length flanges
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/vacuum_pipe_parts/niple/conversion_nipple_zero_length_flanges/jis_vf_vg_zero_length_conversion_flange.prj},{NB=VF40/VG25ZLR},{CNSORDERNO=VF40/VG25ZLR},{MAT=SUS304},{PC=21824},{STD=VF 40 / VG 25},{A=105},{B=35},{T=20},{PCD=Large-diameter: 85_ small diameter: 70},{HOD=Large-diameter bolt: M8 (10) _ small diameter bolt: M8(10)},{NOH=Large-diameter bolt: 4_ small- small diameter bolt: 4},{PCD1=85.0},{NOH1=4},{PCD2=70.0},{NOH2=4},{VER=1},{X1=55.000},{X2=65.000},{Y1=40.000},{Y2=50.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
STD
Standard Size
ⁿ/ₐ
A
[mm]
B
[mm]
T
[mm]
PCD
P.C.D.
[mm]
HOD
Hole diameter(depth)
[mm]
NOH
Number of holes
ⁿ/ₐ
VF25/VG20ZLR
VF25/VG20ZLR
21822
VF 25 / VG 20
90
28
20
Large-diameter: 70_ small...
Large-diameter bolt: M8 (...
Large-diameter bolt: 4_ s...
VF40/VG20ZLR
VF40/VG20ZLR
21823
VF 40 / VG 20
105
28
20
Large-diameter: 85_ small...
Large-diameter bolt: M8 (...
Large-diameter bolt: 4_ s...
VF40/VG25ZLR
VF40/VG25ZLR
21824
VF 40 / VG 25
105
35
20
Large-diameter: 85_ small...
Large-diameter bolt: M8 (...
Large-diameter bolt: 4_ s...
VF50/VG20ZLR
VF50/VG20ZLR
21825
VF 50 / VG 20
120
28
20
Large-diameter: 100_ smal...
Large-diameter bolt: Φ10 ...
Large-diameter bolt: 4_ s...
VF50/VG25ZLR
VF50/VG25ZLR
21826
VF 50 / VG 25
120
35
20
Large-diameter: 100_ smal...
Large-diameter bolt: M8 (...
Large-diameter bolt: 4_ s...
VF50/VG40ZLR
VF50/VG40ZLR
21827
VF 50 / VG 40
120
50
20
Large-diameter: 100_ smal...
Large-diameter bolt: M8 (...
Large-diameter bolt: 4_ s...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表