您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
JIS VG blank flange acrylic
COSMOTEC
Vacuum pipe parts
Vacuum pipe parts ( Blank flange / With pipe flange )
Blank flange / With pipe flange (JIS VF / VG standard)
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/vacuum_pipe_parts_blfl_wpfl/blfl_wpfl_jisvf_vg/jis_vg_blank_flange_acrylic.prj},{NB=VG40BKAR},{CNSORDERNO=VG40BKAR},{PC=21920},{SIZE=40},{A=105},{D=3.0},{G1=65},{G2=55},{T=10},{PCD=85},{BHD=10},{NOH=4},{ORING=V55},{BPTYP=Blank},{FRTYP=Fix}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[mm]
D
[mm]
G1
[mm]
G2
[mm]
T
[mm]
PCD
P.C.D.
[mm]
BHD
Hole Diameter
[mm]
NOH
Number of holes
ⁿ/ₐ
ORING
O-ring standard
ⁿ/ₐ
BPTYP
Blank/Pierced
ⁿ/ₐ
FRTYP
Fixed/rotating
ⁿ/ₐ
VG10BKAR
VG10BKAR
21917
10
70
3.0
34
24
8
50
10
4
V24
Blank
Fix
VG20BKAR
VG20BKAR
21918
20
80
3.0
44
34
8
60
10
4
V34
Blank
Fix
VG25BKAR
VG25BKAR
21919
25
90
2.5
50
40
8
70
10
4
V40
Blank
Fix
VG40BKAR
VG40BKAR
21920
40
105
3.0
65
55
10
85
10
4
V55
Blank
Fix
VG50BKAR
VG50BKAR
21921
50
120
2.5
80
70
10
100
10
4
V70
Blank
Fix
VG65BKAR
VG65BKAR
21922
65
145
2.5
95
85
10
120
12
4
V85
Blank
Fix
VG80BKAR
VG80BKAR
21923
80
160
2.5
110
100
13
135
12
4
V100
Blank
Fix
VG100BKAR
VG100BKAR
21924
100
185
2.5
130
120
13
160
12
8
V120
Blank
Fix
VG125BKAR
VG125BKAR
21925
125
210
3.0
160
150
13
185
12
8
V150
Blank
Fix
VG150BKAR
VG150BKAR
21926
150
235
3.0
185
175
13
210
12
8
V175
Blank
Fix
VG200BKAR
VG200BKAR
21927
200
300
4.5
241
225
15
270
15
8
V225
Blank
Fix
VG250BKAR
VG250BKAR
21928
250
350
4.5
291
275
15
320
15
12
V275
Blank
Fix
VG300BKAR
VG300BKAR
21929
300
400
4.5
341
325
15
370
15
12
V325
Blank
Fix
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
JIS VG viewport borosilicate glass
COSMOTEC
04.04.2023
JIS VG both sides groove has a perforated flange SUS
COSMOTEC
07.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表