您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
JSXFAH6C - Pulse Valve (Valve for Dust Collector)
SMC
bp1_process_valve
jsxf
Powered by
CAD模型選擇
{smc/bp1_process_valve/jsxf/jsxfah6c_asmtab.prj},{NB=JSXFAH6C-14N1-B_0},{TANK=(6C) 6 inch (tank hole dia. Ø76)},{SIZE=(14) 1 1/2 (40A)},{THREAD1=(N) NPT},{CONFIG=1},{TEMPERATURE=(B) −40 to 60°C},{SILENCER=},{PILOT=},{THREAD2=0},{PPATH=jsxfah6c/assembly/jsxfah6c_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TANK
Tank size
ⁿ/ₐ
SIZE
IN/OUT port size
ⁿ/ₐ
THREAD1
Thread type
ⁿ/ₐ
TEMPERATURE
Fluid and ambient temperatures
ⁿ/ₐ
JSXFAH6C-14N1-B
(6C) 6 inch (tank hole di...
(14) 1 1/2 (40A)
(N) NPT
(B) −40 to 60°C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
55-JSXFA - Pulse Valve (Valve For Dust Collector) /ATEX Compliant
SMC
29.11.2023
PD3-20A/25A/40A
CKD
13.07.2023
PD3-65A/80A
CKD
13.07.2023
Mounting bracket, incl. 2 screws
Riegler
27.01.2016
56-JSXF - Pulse Valve (Valve for Dust Collector)
SMC
29.11.2023
VXF2 - Dust Collector 2 Port Valve/Solenoid Valve Type
SMC Corporation
02.06.2024
VXF2 - Dust Collector 2 Port Valve/Solenoid Valve Type
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表