您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KIPP (BIM)
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP (BIM)
K0416 - Swivel feet plates die-cast zinc or stainless steel
KIPP (BIM)
OPERATING PARTS | STANDARD ELEMENTS
Swivel feet
Powered by
CAD模型選擇
{kipp_bim/bedienteile_normelemente/stellfuesse/27801.prj},{NB=K0416.41201},{BESTKIPP=K0416.41201},{WS=Zinkdruckguss},{FORM=D},{AUSF=mit Anschraubbohrung (offen) mit Anti-Slip-Platte},{D=120},{A=94},{H=20},{BELASTUNG=35},{GEW=0.455},{BS=Infotext},{INFO=Info},{TYP=D},{Z=0.000},{FILTER=KIPP,NORELEM,KIPP_BIM,KIPP_USA},{EAN=4059245184835},{ZTN=79070000},{ROHS=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPP
Order No.
ⁿ/ₐ
WS
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
A
distance
[mm]
H
height
[mm]
BELASTUNG
load capacity max. kN
ⁿ/ₐ
GEW
Approx. weight
[kg]
EAN
EAN-Nummer Kipp
ⁿ/ₐ
ZTN
ⁿ/ₐ
ROHS
ⁿ/ₐ
K0416.10301
K0416.10301
die cast zinc
A
without screw-on hole wit...
30
0
18
20
0.048
4059245184415
79070000
Yes
K0416.10401
K0416.10401
die cast zinc
A
without screw-on hole wit...
40
0
18
30
0.069
4059245184439
79070000
Yes
K0416.10451
K0416.10451
die cast zinc
A
without screw-on hole wit...
45
0
18
30
0.089
4059245184453
79070000
Yes
K0416.10501
K0416.10501
die cast zinc
A
without screw-on hole wit...
50
0
18
30
0.125
4059245184477
79070000
Yes
K0416.10601
K0416.10601
die cast zinc
A
without screw-on hole wit...
60
0
18
30
0.157
4059245184491
79070000
Yes
K0416.10801
K0416.10801
die cast zinc
A
without screw-on hole wit...
80
0
18
30
0.201
4059245184514
79070000
Yes
K0416.11001
K0416.11001
die cast zinc
A
without screw-on hole wit...
100
0
18
35
0.309
4059245184538
79070000
Yes
K0416.11201
K0416.11201
die cast zinc
A
without screw-on hole wit...
120
0
18
35
0.380
4059245184552
79070000
Yes
K0416.20301
K0416.20301
die cast zinc
B
without screw-on hole wit...
30
0
20
20
0.053
4059245184576
79070000
Yes
K0416.20401
K0416.20401
die cast zinc
B
without screw-on hole wit...
40
0
20
30
0.077
4059245184590
79070000
Yes
K0416.20451
K0416.20451
die cast zinc
B
without screw-on hole wit...
45
0
20
30
0.095
4059245184613
79070000
Yes
K0416.20501
K0416.20501
die cast zinc
B
without screw-on hole wit...
50
0
20
30
0.131
4059245184637
79070000
Yes
K0416.20601
K0416.20601
die cast zinc
B
without screw-on hole wit...
60
0
20
30
0.170
4059245184651
79070000
Yes
K0416.20801
K0416.20801
die cast zinc
B
without screw-on hole wit...
80
0
20
30
0.228
4059245184675
79070000
Yes
K0416.21001
K0416.21001
die cast zinc
B
without screw-on hole wit...
100
0
20
35
0.340
4059245184699
79070000
Yes
K0416.21201
K0416.21201
die cast zinc
B
without screw-on hole wit...
120
0
20
35
0.440
4059245184712
79070000
Yes
K0416.30801
K0416.30801
die cast zinc
C
with screw-on hole (open)...
80
55
18
30
0.202
4059245184736
79070000
Yes
K0416.31001
K0416.31001
die cast zinc
C
with screw-on hole (open)...
100
74
18
35
0.306
4059245184750
79070000
Yes
K0416.31201
K0416.31201
die cast zinc
C
with screw-on hole (open)...
120
94
18
35
0.393
4059245184774
79070000
Yes
K0416.40801
K0416.40801
die cast zinc
D
with screw-on hole (open)...
80
55
20
30
0.224
4059245184798
79070000
Yes
K0416.41001
K0416.41001
die cast zinc
D
with screw-on hole (open)...
100
74
20
35
0.347
4059245184811
79070000
Yes
K0416.41201
K0416.41201
die cast zinc
D
with screw-on hole (open)...
120
94
20
35
0.455
4059245184835
79070000
Yes
K0416.10302
K0416.10302
Stainless steel
A
without screw-on hole wit...
30
0
18
20
0.064
4059245184422
73182900
Yes
K0416.10402
K0416.10402
Stainless steel
A
without screw-on hole wit...
40
0
18
30
0.104
4059245184446
73182900
Yes
K0416.10452
K0416.10452
Stainless steel
A
without screw-on hole wit...
45
0
18
30
0.126
4059245184460
73182900
Yes
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表