您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
K100-1xxx-zz-EX - PERFECT plus Ex-cable gland
Jacob
Cable Entry Systems
Ex-Cable Glands and Accessories made of metal
PERFECT plus EX
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/ex_kabelversch_und_zubehoer_aus_metall/perfect_plus_ex/k100_1xxx_00_ex_asmtab.prj},{NB=K100-1025-00-EX},{ARTNR=K100-1025-00-EX},{L=8.0},{SW1=29},{SW2=29},{EK=32.0},{H=37.5},{STGEW=48.0},{PACK=50},{TEMPV=-40},{TEMPH=85},{VER=4},{GL=0},{EF007839=25},{EF001742=-40},{EF003712=1.5},{EF000368=8.0},{EF000177=29},{EF005466=10},{NOCUPEROU=1.0},{PRICEQUANTITY=100.0},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{CTN=74199990},{ARTNRX=K100-1025-00-EX},{A=M25x1.5},{C=10 - 17},{INSTDM=6},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATS=PE-LD},{MATL=PA6 },{MATD=CR/NBR},{MATO=NBR},{IP66=IP66},{IP68= IP68 (10 bar/30 min)},{IP69=0},{NORM=EN 60079 / IEC 60079},{NORM1=CE},{NORM2=IEC 60079},{ZUL1=ATEX},{ZUL21=IECEx},{ZUL22=EAC},{INFO1=Info},{INFO2=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats
[mm]
SW2
Width Across Flats
[mm]
EK
across corners
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATS
Materia dust cap
ⁿ/ₐ
MATL
Material lamellar insert
ⁿ/ₐ
MATD
Material sealing elements
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP66
Protection grade
[EN 60529]
IP68
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard
ⁿ/ₐ
SCIP
SCIP Nummer
ⁿ/ₐ
K100-1012-00-EX
K100-1012-00-EX
M12x1.5
3 - 7
6.5
16
16
17.5
28.0
3
17.1
Brass CuZn39Pb3, galvaniz...
PE-LD
PA6
CR/NBR
NBR
100
IP66
IP68 (10 bar/30 min)
-40
85
IEC 60079
1b1512d6-411d-4225-8108-8...
K100-1016-00-EX
K100-1016-00-EX
M16x1.5
6 - 10
7.0
20
20
22.0
33.0
3
27.2
Brass CuZn39Pb3, galvaniz...
PE-LD
PA6
CR/NBR
NBR
100
IP66
IP68 (10 bar/30 min)
-40
85
IEC 60079
2a8955be-8a3a-4f20-a9e3-8...
K100-1020-00-EX
K100-1020-00-EX
M20x1.5
8 - 13
8.0
24
24
26.0
34.0
3
35.7
Brass CuZn39Pb3, galvaniz...
PE-LD
PA6
CR/NBR
NBR
50
IP66
IP68 (10 bar/30 min)
-40
85
IEC 60079
3242eab2-0806-4025-9306-d...
K100-1025-00-EX
K100-1025-00-EX
M25x1.5
10 - 17
8.0
29
29
32.0
37.5
6
48.0
Brass CuZn39Pb3, galvaniz...
PE-LD
PA6
CR/NBR
NBR
50
IP66
IP68 (10 bar/30 min)
-40
85
IEC 60079
91241164-c8a1-4170-b98e-4...
K100-1032-00-EX
K100-1032-00-EX
M32x1.5
11 - 21
9.0
36
36
39.0
47.5
12
102.0
Brass CuZn39Pb3, galvaniz...
PE-LD
PA6
CR/NBR
NBR
25
IP66
IP68 (10 bar/30 min)
-40
85
IEC 60079
86762c3e-532c-44f1-8487-3...
K100-1040-00-EX
K100-1040-00-EX
M40x1.5
16 - 28
9.0
45
45
50.0
53.5
14
157.0
Brass CuZn39Pb3, galvaniz...
PE-LD
PA6
CR/NBR
NBR
10
IP66
IP68 (10 bar/30 min)
-40
85
IEC 60079
b920646a-1960-4678-b2eb-0...
K100-1050-00-EX
K100-1050-00-EX
M50x1.5
21 - 35
10.0
55
55
60.0
62.0
20
288.0
Brass CuZn39Pb3, galvaniz...
PE-LD
PA6
CR/NBR
NBR
5
IP66
IP68 (10 bar/30 min)
-40
85
IEC 60079
090a501c-4c10-4d04-a44e-0...
K100-1063-00-EX
K100-1063-00-EX
M63x1.5
34 - 48
10.0
68
68
74.0
63.0
25
365.0
Brass CuZn39Pb3, galvaniz...
PE-LD
PA6
CR/NBR
NBR
5
IP66
IP68 (10 bar/30 min)
-40
85
IEC 60079
c5a52d58-e305-4185-afb0-8...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表