您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
K150-1xxx-05 - WADI one Brass with dust cap
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
WADI one Brass with dust cap
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/wadi_one_messing_staubschutzscheibe/wadi_one_m_m_staubschutzscheibe_k150_1xxx_05.prj},{NB=K150-1025-05},{ARTNR=K150-1025-05},{L=8.0},{SW1=32},{SW2=32},{EK=36.0},{H=35.5},{STGEW=59.4},{PACK=50},{TEMPV=-40},{TEMPH=100},{VER=4},{NDM=25},{EF007839=25},{EF001742=-40},{EF003712=1.5},{EF000368=8.0},{EF000177=32},{EF005466=12.5},{NOCUPEROU=1.0},{PRICEQUANTITY=100.0},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{ARTNRX=K150-1025-05},{A=M25x1.5},{C=12.5 - 20.5},{C1= 12.5 - 15.5},{C2= 15.5 - 20.5},{INSTDM=6},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATD=TPE / TPS},{MATO=NBR},{IP66=IP66},{IP67=IP67},{IP66C=IP66},{IP68C1= IP68 (10 bar/30 min)},{IP68C2=IP68 (10 bar / 30 min)},{IP69C=IP69},{NORM1=CE},{NORM=UKCA},{ZUL11=VDE},{ZUL12=DNV},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Thread
ⁿ/ₐ
C
Clamping range
ⁿ/ₐ
C1
Clamping range
ⁿ/ₐ
C2
Clamping range
ⁿ/ₐ
L
[mm]
SW1
Wrench size 1
[mm]
SW2
Wrench size 2
[mm]
EK
Across corners
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Body Material
ⁿ/ₐ
MATD
Material Sealing Elements
ⁿ/ₐ
MATO
Ring material
ⁿ/ₐ
PACK
Packaging units
[PCS]
IP66
Protection grade with dust cap
[EN 60529]
IP67
Protection grade with dust cap
[EN 60529]
IP66C
Protection grade with cable
[EN 60529]
IP68C1
Protection grade with cable
[EN 60529]
IP68C2
Protection grade with cable
[EN 60529]
IP69C
Protection grade with cable
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
SCIP
SCIP Nummer
ⁿ/ₐ
K150-1012-05
K150-1012-05
M12x1.5
3 - 8
3 - 5
5 - 8
6.5
16
16
17.5
25.5
2
18.7
Brass CuZn39Pb3, galvaniz...
TPE / TPS
NBR
100
IP66
IP67
IP66
IP68 (15 bar/30 min)
IP68 (15 bar / 30 min)
IP69
-40
100
ac6f67a8-2d66-493a-9d5f-0...
K150-1016-05
K150-1016-05
M16x1.5
5 - 10.5
5 - 7.5
7.5 - 10.5
7.0
20
20
22.0
31.5
5
30.8
Brass CuZn39Pb3, galvaniz...
TPE / TPS
NBR
100
IP66
IP67
IP66
IP68 (15 bar/30 min)
IP68 (15 bar / 30 min)
IP69
-40
100
6683bf3a-1675-41b7-967b-9...
K150-1020-05
K150-1020-05
M20x1.5
8 - 15
8 - 10.5
10.5 - 15
8.0
25
25
28.0
33.0
4
46.0
Brass CuZn39Pb3, galvaniz...
TPE / TPS
NBR
50
IP66
IP67
IP66
IP68 (15 bar/30 min)
IP68 (15 bar / 30 min)
IP69
-40
100
86729c9e-9923-42f7-8639-d...
K150-1025-05
K150-1025-05
M25x1.5
12.5 - 20.5
12.5 - 15.5
15.5 - 20.5
8.0
32
32
36.0
35.5
6
59.4
Brass CuZn39Pb3, galvaniz...
TPE / TPS
NBR
50
IP66
IP67
IP66
IP68 (10 bar/30 min)
IP68 (10 bar / 30 min)
IP69
-40
100
cdad7166-2cdf-4bf8-ab23-7...
K150-1032-05
K150-1032-05
M32x1.5
17 - 25.5
17 - 20.5
20.5 - 25.5
9.0
36
36
39.0
40.5
8
90.5
Brass CuZn39Pb3, galvaniz...
TPE / TPS
NBR
25
IP66
IP67
IP66
IP68 (10 bar/30 min)
IP68 (10 bar / 30 min)
IP69
-40
100
ae270cfc-ddc3-4803-a405-4...
K150-1040-05
K150-1040-05
M40x1.5
24 - 33
24 - 29
29 - 33
9.0
45
45
50.0
43.0
13
143.2
Brass CuZn39Pb3, galvaniz...
TPE / TPS
NBR
10
IP66
IP67
IP66
IP68 (10 bar/30 min)
IP68 (10 bar / 30 min)
IP69
-40
100
cb5621b1-1b29-420c-b47e-3...
K150-1050-05
K150-1050-05
M50x1.5
31 - 42
31 - 37.5
37.5 - 42
10.0
55
55
62.0
47.5
12
220.6
Brass CuZn39Pb3, galvaniz...
TPE / TPS
NBR
5
IP66
IP67
IP66
IP68 (5 bar/30 min)
IP68 (10 bar / 30 min)
IP69
-40
100
eff03a06-8be5-4b48-9323-7...
K150-1063-05
K150-1063-05
M63x1.5
40 - 53
40 - 46
46 - 53
10.0
70
70
78.0
53.0
35/45*
403.1
Brass CuZn39Pb3, galvaniz...
TPE / TPS
NBR
5
IP66
IP67
IP66
IP68 (15 bar/30 min)
IP68 (15 bar / 30 min)
IP69
-40
100
1d8d7e01-0982-4c93-9c14-d...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表