您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
K151-1xxx-zz - WADI one EMC brass
Jacob
Cable Entry Systems
EMV-Cable Glands and Accessories
WADI one EMC brass
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/emv_kabelversch_und_zubehoer/wadi_one_emv_messing/k151_1xxx_zz.prj},{NB=K151-1025-00},{ARTNR=K151-1025-00},{L=8.0},{SW1=32},{SW2=32},{EK=36.0},{H=35.5},{STGEW=59.4},{PACK=50},{TEMPV=-40},{TEMPH=100},{ND=25.000},{H1=12.0},{SWH=5.000},{H2=1.0},{H3=4.0},{H4=2.0},{H5=3.5},{H6=2.0},{A2=31.500},{A3=29.000},{A4=22.900},{R1=6.000},{R2=0.500},{R3=0.300},{HH=4.300},{HH1=7.200},{HH2=15.400},{HH3=6.000},{HH4=2.600},{HH5=0.000},{ORING=1.000},{HA=20.70},{HA1=14.93},{HA2=20.80},{HA3=10.00},{HA4=20.80},{HA5=0.00},{H11=35.50},{A5=26.90},{EF007839=25},{EF000368=8.0},{EF000177=32},{EF003712=1.50},{EF005466=12.5},{NOCUPEROU=1.0},{PRICEQUANTITY=100.0},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{CTN=74199990},{ARTNRX=K151-1025-00},{A=M25x1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
C1
Lower clamping
[mm]
C2
Upper clamping
[mm]
E
Clamping range cable shield
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats 1
[mm]
SW2
Width Across Flats 2
[mm]
EK
Across corners
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATFD
Material spring
ⁿ/ₐ
MATD
Material sealing elements
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP66
Protection grade
ⁿ/ₐ
IP68C2
Protection grade
ⁿ/ₐ
IP68C1
Protection grade
ⁿ/ₐ
IP69
Protection grade
ⁿ/ₐ
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
SCIP
SCIP Nummer
ⁿ/ₐ
K151-1012-00
K151-1012-00
M12x1.5
3 - 8
3-5
5-8
3.5-5.5
6.5
16
16
17.5
25.5
2
18.7
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
TPE/black
NBR
100
IP66
IP68 (15 bar / 30 min)
IP68 (15 bar / 30 min)
IP69
-40
100
1c0b07f5-cc0a-44ec-8893-f...
K151-1016-00
K151-1016-00
M16x1.5
5 - 10.5
5-7.5
7.5-10.5
5.5-8
7.0
20
20
22.0
31.5
5
30.8
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
TPE/black
NBR
100
IP66
IP68 (15 bar / 30 min)
IP68 (15 bar / 30 min)
IP69
-40
100
add54f50-7af4-4868-b744-a...
K151-1020-00
K151-1020-00
M20x1.5
8 - 15
8-10.5
10.5-15
8-11
8.0
25
25
28.0
33.0
4
46.0
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
TPE/black
NBR
50
IP66
IP68 (15 bar / 30 min)
IP68 (15 bar / 30 min)
IP69
-40
100
2c9bb5f2-7d5b-4479-8c84-3...
K151-1025-00
K151-1025-00
M25x1.5
12.5 - 20.5
12.5-15.5
15.5-20.5
10-15
8.0
32
32
36.0
35.5
6
59.4
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
TPE/black
NBR
50
IP66
IP68 (15 bar / 30 min)
IP68 (15 bar / 30 min)
IP69
-40
100
08381cb8-cd18-4942-9ff3-2...
K151-1032-00
K151-1032-00
M32x1.5
17 - 25.5
17-20.5
20.5-25.5
13-20
9.0
36
36
39.0
40.5
8
90.5
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
TPE/black
NBR
25
IP66
IP68 (15 bar / 30 min)
IP68 (15 bar / 30 min)
IP69
-40
100
4577612c-538c-4f50-90ab-9...
K151-1040-00
K151-1040-00
M40x1.5
24 - 33
24-29
29-33
20-27
9.0
45
45
50.0
43.0
13
143.2
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
TPE/black
NBR
10
IP66
IP68 (15 bar / 30 min)
IP68 (15 bar / 30 min)
IP69
-40
100
4040010d-5132-475f-9315-5...
K151-1050-00
K151-1050-00
M50x1.5
31 - 42
31-37.5
37.5-42
26-34
10.0
55
55
62.0
47.5
12
220.6
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
TPE/black
NBR
5
IP66
IP68 (15 bar / 30 min)
IP68 (15 bar / 30 min)
IP69
-40
100
f62c402f-eacd-4a7d-bdd5-5...
K151-1063-00
K151-1063-00
M63x1.5
40 - 53
40-46
46-53
34-44
10.0
70
70
78.0
53.0
35/45*
403.1
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
TPE/black
NBR
5
IP66
IP68 (15 bar / 30 min)
IP68 (15 bar / 30 min)
IP69
-40
100
0be38644-c39e-4464-a297-5...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表